Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home524-1609: Right Hand Lamp Head Assembly
Home524-1609: Right Hand Lamp Head Assembly
524-1609: Right Hand Lamp Head Assembly

Cat® Right Hand Lamp Head Assembly, Thread size M8, Overall L x H: 296 x 193mm

Brand: Cat

Product Images
524-1609: Right Hand Lamp Head Assembly
524-1609: Right Hand Lamp Head Assembly
524-1609: Right Hand Lamp Head Assembly
524-1609: Right Hand Lamp Head Assembly
524-1609: Right Hand Lamp Head Assembly

Cat® Right Hand Lamp Head Assembly, Thread size M8, Overall L x H: 296 x 193mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Right hand lamp head assemblies such as 524-1609 are environmentally sealed and can withstand the tough environmental conditions of most job sites. Cat work lights help turn night into day and increase the productivity of both machines and operators. Easy single-bolt mounting and a durable water-spray and vibration-resistant design make them an excellent choice for your machine.

Attributes:
• Premium Cat lamps are designed to meet the demanding vibration levels of both large and small machines.
• Low power consumption.
• Thread size: M8.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Right hand lamp head assemblies such as 524-1609 are environmentally sealed and can withstand the tough environmental conditions of most job sites. Cat work lights help turn night into day and increase the productivity of both machines and operators. Easy single-bolt mounting and a durable water-spray and vibration-resistant design make them an excellent choice for your machine.

Attributes:
• Premium Cat lamps are designed to meet the demanding vibration levels of both large and small machines.
• Low power consumption.
• Thread size: M8.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 7.6
Overall Height (mm): 193
Overall Length (in): 11.65
Overall Length (mm): 296
Thread Size (mm): M9
Units of MeasureUSMetric
Overall Height (in): 7.6
Overall Height (mm): 193
Overall Length (in): 11.65
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 524-1609
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert