Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics524-4060: Sender Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
524-4060: Sender Kit
524-4060: Sender Kit

Cat® Sender Kit (Fuel Level)

Brand: Cat

Product Images
524-4060: Sender Kit
524-4060: Sender Kit

Cat® Sender Kit (Fuel Level)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

481-6691: Fuel Level Sender
481-6691: Fuel Level SenderQuantity: 1
359-8335: Fuel Tank Packing
359-8335: Fuel Tank PackingQuantity: 1
6V-9674: M5-0.8 x 14mm Rounded Pan Head Cross Slot Screw
6V-9674: M5-0.8 x 14mm Rounded Pan Head Cross Slot ScrewQuantity: 5
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 524-4060

We are still working on adding a specification for this part.

Compatible Models for part number 524-4060

GENERATOR SET

3516C

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

TRACK FELLER BUNCHER

TK732 2390 TK722 TK721 522 2491 532 1290T TK711

WHEELED EXCAVATOR

M325C MH W345C MH

HEX BASED SPL SOLUTION

313D2 330F 318D2 323D2 320D 320E 323E 335F 320D2 330F OEM 313F 326D2 330D2

LOGGER

322C

EXCAVATOR

336E LN 316F L 320C L 336E LH 349D L 325D FM LL 329E L OEM 336D2 LXE 312E 312F 336D 312C 324D 336E 312D 324E 336F 315D L 320D2 336D2 L 326D L 340D2 L 312F GC 323F 336F XE 323D 320D L 349E L 330D2 336E LNH 325C L 336D2L OEM 322C 336D LN 319D LN 325C FM 323D LN 340F L UHD 349E L VG 324E LN 321C 330D FM 345C 345D 320E L 325D FM 320D2 FM 325D L 316F 326D2 319D L 323D2 L 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 313D2 323E LN 320D FM 330C FM 313D2 LGP 330F LN 324D L 330D L 313F 336E L 325C 349E 325D 336E H 313D 320E RR 312D2 GC 312D2 318E L 312D L 340F 324D FM LL 330D MH 328D LCR 329D LN 329D L 324E L OEM 324D FM 340F L LRE 336F LN XE 320E LRR 323F LN 330D LN 318D2 L 320C FM 319C 324E L 336F L 318F L 312E L 345C L 318C 329E L 318E 318F 323D SA 345D L VG 323D S 336D2 GC 340D L 323D L 313F L 330D2 L 323D2 329D 330F L 326F L OEM 329E 326D2 L 385B 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 320C 320D 320E 365C L 323E L 325D MH 313F LGC 336F LN 329E LN 321D LCR 323E SA 320E LN 330F 316E L 329D2 L 322C FM 330C 330D 316E L OEM 324D LN 329D2 323F L 330C MH 345C MH 365C 326F LN

MOBILE HYD POWER UNIT

374D 330D L 336E L 329D L 329E 312C L 340D2 L 316F 336D L 319D LN 365C L 325D L 325C 325D 336F 312E 336D 336E 323F OEM 315D L 330D2 345D 345C 320E 320D2 330F 330D 330C 330D LN 336D2 312D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert