Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers524-8413: WASHER-COPPE
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
524-8413: WASHER-COPPE
524-8413: WASHER-COPPE

FLAT WASHER

Brand: Cat

Product Images
524-8413: WASHER-COPPE
524-8413: WASHER-COPPE
524-8413: WASHER-COPPE
524-8413: WASHER-COPPE
524-8413: WASHER-COPPE

FLAT WASHER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 10.2
Washer Type: Flat
Outside Diameter (mm): 22
Inner Diameter (in): 0.402
Inside Diameter (mm): 6.6
Outer Diameter (mm): 14.9
Thickness (mm): 2
Outer Diameter (in): 0.587
Thickness (in): 0.079
Fits Bolt Sizes (mm): M10
Fits Bolt Sizes (in): 3/8
Material: Bronze,Alloy Copper,Carbon Steel
Material Description: Bronze offers additional corrosion and electrical conductivity.
Units of MeasureUSMetric
Inner Diameter (mm): 10.2
Washer Type: Flat
Outside Diameter (mm): 22
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6ND6N LGPD5
Compact Wheel Loader
930938926
Wheel Loader
938K938M926924K926M938930K924930M930
View More
Track-Type Tractor
D6ND6N LGPD5
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert