Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home524-9608: Hex Head Bolt
Home524-9608: Hex Head Bolt
524-9608: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
524-9608: Hex Head Bolt
524-9608: Hex Head Bolt
524-9608: Hex Head Bolt
524-9608: Hex Head Bolt
524-9608: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 524-9608
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 524-9608

Units of Measure

USMetric
Bolt Length (in): 7.874
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 200
Head Height (mm): 15.4
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 2.441
Drive (mm): 36
Material: STEEL,Low Alloy Steel,Coating Fluid,Alloy Zinc
Grip Length (mm): 62
Thread: Coarse
Material Description: ISO 898-1 Class 10.9. Head Marking - 10.9 (1040 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M24-3
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M24
View More
Compatible Models for part number 524-9608

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert