Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes525-0825: Fluid Carrying Tube Assembly
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
525-0825: Fluid Carrying Tube Assembly
525-0825: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
525-0825: Fluid Carrying Tube Assembly
525-0825: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
525-0825525-0825
525-0823525-0823
6L-36166L-3616
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 525-0825
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 525-0825

Units of Measure

USMetric
Material: STEEL,Alloy Brass
Outer Diameter (mm): 6
Outer Diameter (in): 0.24
Approximate Overall Length (mm): 1,249
View More
Compatible Models for part number 525-0825

EXCAVATOR

352 350 349 352 UHD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert