Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits525-3497: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
525-3497: Hydraulic Cylinder Seal Kit
525-3497: Hydraulic Cylinder Seal Kit

Cat® Seal Kit

Brand: Cat

Product Images
525-3497: Hydraulic Cylinder Seal Kit
525-3497: Hydraulic Cylinder Seal Kit

Cat® Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

242-6833: 99mm OD Hydraulic Cylinder Seal Ring
242-6833: 99mm OD Hydraulic Cylinder Seal RingQuantity: 1
7Y-4669: 105mm Internal Diameter Backup Ring
7Y-4669: 105mm Internal Diameter Backup RingQuantity: 1
128-9265: 105mm Diameter Shaft Buffer Seal
128-9265: 105mm Diameter Shaft Buffer SealQuantity: 1
188-4217: 150.05mm Bore Diameter Wear Ring Piston Guide
188-4217: 150.05mm Bore Diameter Wear Ring Piston GuideQuantity: 2
165-9290: 102.5mm Inner Diameter Lip Type Wiper Seal
165-9290: 102.5mm Inner Diameter Lip Type Wiper SealQuantity: 1
170-9864: 103.4mm Inner Diameter U Cup Seal
170-9864: 103.4mm Inner Diameter U Cup SealQuantity: 1
095-1633: 5.7 x 139.6mm 90A NBR O-Ring
095-1633: 5.7 x 139.6mm 90A NBR O-RingQuantity: 1
188-4218: 141.93mm Internal Diameter Plastic Ring
188-4218: 141.93mm Internal Diameter Plastic RingQuantity: 1
495-8212: 150mm Bore Diameter Two Piece Seal
495-8212: 150mm Bore Diameter Two Piece SealQuantity: 1
7Y-4673: 140.20mm Internal Diameter Backup Ring
7Y-4673: 140.20mm Internal Diameter Backup RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 525-3497

We are still working on adding a specification for this part.

Compatible Models for part number 525-3497

EXCAVATOR

336D2 329D LN 329D L 325D L 330C LN 320C 330C FM 330C 330D 336D 336D LN 340D L 325C FM 336D2 L 330D LN 330C L 330D L 336D L 330D FM 325C 325D

MOBILE HYD POWER UNIT

330D 330C 329D L 325D L 330D LN 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert