Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineFuel SystemFuel Pumps525-4490: Governor Motor
Home
EngineFuel SystemFuel Pumps
525-4490: Governor Motor
525-4490: Governor Motor

Cat® 12 Volt Direct Current Governor Motor for governor control linkage

Brand: Cat

Product Images
525-4490: Governor Motor
525-4490: Governor Motor
525-4490: Governor Motor
525-4490: Governor Motor
525-4490: Governor Motor

Cat® 12 Volt Direct Current Governor Motor for governor control linkage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Replacement governor motor assembly helps the operator to control the engine rpm and engine acceleration in Cat machines.

Attributes:
• Voltage: 12 VDC
• Connector Type: 6-pin
• Cable Stroke: 36 mm (1.417 in)
• Allowable Load: 80 N
• Operating Current: 5 A (Max)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement governor motor assembly helps the operator to control the engine rpm and engine acceleration in Cat machines.

Attributes:
• Voltage: 12 VDC
• Connector Type: 6-pin
• Cable Stroke: 36 mm (1.417 in)
• Allowable Load: 80 N
• Operating Current: 5 A (Max)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Voltage (volts): 12 VDC
Material: Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel
Voltage (volts): 12 VDC
Material: Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 525-4490
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert