Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance525-7630: Transmission Kit Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
525-7630: Transmission Kit Seal Kit
525-7630: Transmission Kit Seal Kit

Cat® Seal Kit (Transmission Kit)

Brand: Cat

fallback-image
525-7630: Transmission Kit Seal Kit

Cat® Seal Kit (Transmission Kit)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:Cat® Seal Kits are seals whose edges may or may not be rounded according to the application needs. Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination.Cat® General Use O-Ring seal kits provide maximum convenience to commonly used O-ring sizes, reducing the need to order individual seals. The kit is supplied in a well-organized, rugged plastic container with individual compartments and can be latched for storage and contamination protection.Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines to provide reliable performance in the most demanding applications. Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Protect your investment with Genuine Cat Seals.Application:Cat® Seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:Cat® Seal Kits are seals whose edges may or may not be rounded according to the application needs. Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination.Cat® General Use O-Ring seal kits provide maximum convenience to commonly used O-ring sizes, reducing the need to order individual seals. The kit is supplied in a well-organized, rugged plastic container with individual compartments and can be latched for storage and contamination protection.Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines to provide reliable performance in the most demanding applications. Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Protect your investment with Genuine Cat Seals.Application:Cat® Seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 612
Overall Length (in): 24.09
Overall Width (mm): 410
Overall Width (in): 16.14
Overall Height (mm): 57
Overall Height (in): 2.24
Material: Miscellaneous Rubber
Weight (kg): 1.5
Weight (lb): 3.31
Units of MeasureUSMetric
Overall Length (mm): 612
Overall Length (in): 24.09
Overall Width (mm): 410
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 525-7630

Description:Cat® Seal Kits are seals whose edges may or may not be rounded according to the application needs. Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination.Cat® General Use O-Ring seal kits provide maximum convenience to commonly used O-ring sizes, reducing the need to order individual seals. The kit is supplied in a well-organized, rugged plastic container with individual compartments and can be latched for storage and contamination protection.Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines to provide reliable performance in the most demanding applications. Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Protect your investment with Genuine Cat Seals.Application:Cat® Seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 525-7630

Units of Measure

USMetric
Overall Length (mm): 612
Overall Length (in): 24.09
Overall Width (mm): 410
Overall Width (in): 16.14
Overall Height (mm): 57
Overall Height (in): 2.24
Material: Miscellaneous Rubber
Weight (kg): 1.5
Weight (lb): 3.31
View More
Compatible Models for part number 525-7630

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert