Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Gears526-2887: Carrier Assembly-Planet
Home
DrivetrainFinal DriveFinal Drive Gears
526-2887: Carrier Assembly-Planet
526-2887: Carrier Assembly-Planet

Cat® Planetary Carrier Assembly

Brand: Cat

Product Images
526-2887: Carrier Assembly-Planet
526-2887: Carrier Assembly-Planet
526-2887: Carrier Assembly-Planet
526-2887: Carrier Assembly-Planet
526-2887: Carrier Assembly-Planet

Cat® Planetary Carrier Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-1874
20R-1874 : Inner Planetary Carrier Assembly
Check Price
Compare Alternate Parts
526-2887
This part:
526-2887: Carrier Assembly-Planet
Outside Diameter (in)

26.22

Inside Diameter (in)

6.299

Overall Length (in)

10.649

Description

Cat® Planetary Carrier Assembly

20R-1874
This part:
20R-1874: Inner Planetary Carrier Assembly

Description

You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert