Sign in
Cat® Field Installation Assembly, Product Link™ PL240B Basic Cell Kit for Construction
Brand: Cat
Cat® Field Installation Assembly, Product Link™ PL240B Basic Cell Kit for Construction
Brand: Cat
No results available.
We are still working on adding a specification for this part.
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
GRAPPLE-SHOVEL LOGGING
GLS63 GLS60 GLS66 GLS55
GRAPPLE-WASTE HANDLING
G320B G315B
TRACK FELLER BUNCHER
2491 541 2 2590 TK711 511 522 521 521B 532 522B 541 551 552 2290 TK732 TK1051 TK722 552 2 TK721 TK752 TK741 1290T 2390 2391
SILAGE DEFACER
DFS124 DFS121 DFS118
ROTARY MIXER
RM500B
FLAIL MOWER
HMF210 HMF110
MULTI PROCESSOR
MP324 MP318 MP40 MP20 MP30 MP15 VT50 VT60 VT30 VT40
QUICK COUPLER-DWL
CW-45S CW-55S CW-20 CW-05 CW-10 CW-70 CW-45 CW-55 CW-20S
SOIL COMPACTOR
CS64B 825H 825G 825K 825C CP44B 815K 815B 815F CS54B 815F II CS44B 825G II
PETROLEUM ENGINE
3508B C9 C7 3412E 3516 3512 C15 C13 C18 C11 C27 C32 C4.4 C-15 3126B 3516C 3516B 3512C 3512B
ARTICULATED TRUCK
D35HP D30C D30D D35C D400E D400D 725 740 745 730 735 725C D44B 730C2 D350E D350D D350C D300E D300D D300B D400 D40D D250E D250D D250B 725C OEM D400E II D550B 735B OEM 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D25C D350E II 735C OEM 745C OEM 730C OEM 740C 740B 745C
TRENCHER
T9 T15B T15 T6B T9B
WHEELED EXCAVATOR
M320F W330B M318F OEM W345C MH M318D M318C M318F M315C M315D M316C M316F M316D M313C M313D M314F M315D2 MH3026 MH3024 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M330D M325C MH M318D MH M323F M322D2 M322F M322D M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-300 PS-150C PS-150B PS-300C PF-300 PS-500 PF-300C CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34
INDUSTRIAL ENGINE
C6.6 3126B 3306 C3.4B C-12 C-15 C-16 C1.5 C1.1 3.4B C32 C27 C18 3204 C9.3 3024C 3508B 3516B 3516C D346 3512B 3512C 3196 C4.4 C-9 C11 3160 C13 C15 3126 3116 3114 3013C 3054E 3054B 3054C 3512 3056E 3516 3508 C7 C9 C3.4 3412E 3054 3056 3034 3024 3013 3014 3003 C7.1 3456 3176C 3412 3044C 3406E 3406B 3406C 3408E 3408C C2.2
WHEEL SCRAPER
621E 621G 621F 621B 623G 623F 623B 623E 627G 627F 627B 627E 631G 631D 631E 633D 637K 637E 637G 637B 637D 641B 651E 651B 657G 657E 657B 613C 615C 615 621 611 613C II 637 641 657 651
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
TRAILER
VFS70 VFS50
QUICK COUPLER-LWL
SW2211
BLADE
2017 SNOW WING BLADE 834G
FACE HAULAGE
OTHER FH110 FH120 FH125 D
FELLING HEAD
SAT420 HFW221 HFW222 HFW232 SH-58 SC-57 SAT630 HF201B SS-56 HF222 HF221 HF202 HF201 SH-56B HF181
POWER MODULE
3516B 3516C C32 C18
SHEARER
OTHER EL2000 EL1000 EL4000 EL3000
SHOVEL LOGGER
345C
OFF HIGHWAY TRUCK
777G 3508B
ROOF BOLTER
RB230 RB220 OTHER RB120
KNUCKLEBOOM LOADER
559C 559D 539 559 2384D 2384C 579C 579D 2484D 2484C
TRANSMISSION-MILITARY
CX28
HAMMER
H35E S H50 H45 H65DS H80E H55E S H75E S H180DS H55DS H120E S H140CS H140DS H140E S 100 B20 PH126 130 140 H115E S 115 H160E S B35 B30 120 H45E S H45DS H180E S H65E S H95E S H195 H35DS H90C H180S 70 63 H110E S B8 B6 B4 160 H130E S H160CS H160DS
LOG LOADR FORST MACH
558
RIPPER SCARIFIER
12G
MIXING BUCKET
MB200 MB250
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PR-750B PC404 PR-450C PM-465 PC305B PC306B PC205B PC412B PC104B PM820 PM825 PM822 PR-105 PM-565B PM312 PM313 PM310 PR-75 PC203 PC204 PC205 PC206 PC210 PC3 PC4 PC9 PC6 PM-200 PM-201 PC310B PR-450 PC408B PM-102
ELECTRIC ROPE SHOVEL
7495 HF 7495 HD 7495 7395 OTHER 7295 7182 7295 HD
TRANSMISSION
OEMPG115 CAT TR53 TA22 TR35 CX31-P300 CX35 CX31 OEMTPG145 OEMTCPLUS
SHEAR
S3090 S3070 S3050 S3 S2090 S2070 S2050
COMBINE
470 465 460
ROTARY/TRACK DRILLS
MD5075 MD5050 MD5090 MD5050 T MD5150C MD6290 MD6240 MD6750 MD6420B MD6420C OTHER MD6420 MD5125 MD5075C
SKID STEER LOADER
226D 252B3 226B3 272C 272D 232D 236D 262C2 272D2 XHP 236 232 236B3 248 246 242 262 252 262B 262D 262C 268B 216 228 226 232D3 272D XHP 256C 272D2 242B3 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
DELIMBER
DLK426 PRE426
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 2470C 573
POWERTRAIN
TR43E44-C13BL C11 C18 C15
ACCESS PLATFORM
THP10 II THP24S II
STUMP GRINDER
SG16B SG18B SG18 SG16
CONVEYOR SYSTEM
BC200 BC100
TRUCK ENGINE
3054 3126B 3114 3116 3126 3176 3406E 3406B 3208 1673C C-12 C-15 C-16 C7 C9 CT13 C-9 C11 C13 C15 C18
BRUSH CUTTER
BRX318 BRX418 MR-244 BR172 BR166 BR160 BRX118 BR624 BR272 BR378
BUCKET
BUCKET
SHEAR-MECHANICAL
S128 S115 VPS-35 VPS-45
ASPHALT COMPACTOR
CB22B
WHEEL SKIDDER
518C 545D 545C 515 528 545 555D 508 535D 535C 535B 528B 525D 525C 525B 530B
SCOOP
SU636 OTHER SU482 DN SU488 SU482 SU488 L HD SU488 DN SU488 DM SU488 L SU488 D
RENEWABLE ENERGY
PVT115 PVT110 PVT120
TOOL BAR
6 4
BROOM-UTILITY
BU115 BU118
PULVERIZER
VPC-50 VPC-40 VPC-30 VPC-60 P40 P25 P28 P16 P140 P130 P120 P115 P225 P215 P235 VHP-50 VHP-40 VHP-30
WATER FORDING TRACTOR
D7R II
BROOM-PICKUP
BP115C BP24 BP25 BP22 BP18 BP15 BP15B BP18B BP118C
MINER BOLTER
CM845
BEAMED STAGELOADER
BSLPF6 BSLPF5 BSLPF4 OTHER
CONTINUOUS MINER
CM345 N CM430 CM445 CM440 CM230 CM235 CM240 CM330 CM340 OTHER CM235 T CM210 CM220
VEHICULAR ENGINE
D346 D348
TRACK LOADER
933C 935C 935B 939C 973C 973D 973K 977K 977L 931B 931C 983B 963D 963B 963C 963K 951B 953B 953C 953D 953K 955K 955L 963 973 939 933 931 943 953 931C II 935C II
LANDFILL COMPACTOR
836 826G II 816F II 816K 816B 816F 826C 826B 826G 826H 826K 836H 836G 836K
GRAPPLE
120C 125C
AG TRANSMISSION
TA19-M4WD TA19-M2WD TA22-M4WD
TELEHANDLER
RT60 RT50 TL1055C TL1055D TH330B TH460B TH514D TH82 TH560B TH340B RT50SA TH210 TH215 TH306D TH314D TH357D TH220B TH355B TH3510D TH360B TH408D TH62 TH63 TL943D TL943C TH580B TL642D TL642C TH414C TL1255C TL1255D TH417D TH417C
SOIL STABILIZER
SS-250B
GRAPPLE-LOG LOADING
GH52 GLC85 5055 3197042 GLL60B GLL55B GLK55 GLL52B
ASPHALT SCREED
SE34VT 8-16B AS2252C AS4173 AS4251C AS4252C AS2302C SE60 VT XW 8 FT AS4251 10B 10-20B SE60VT XW SE60 V XW AS3251C SE60 V 10-20WB AS3301C AS2251 10 FT AS3143 SE34V SE50 VT AS2302 AS2301 SE50 V
RAKE-POWER BOX
PR190 PR172 PR184
WINDROW ELEVATOR
WE-601B
FELLER BUNCHER
FB518
PLOW
RHH 800 OTHER GH 1600 GH 800
QUICK COUPLER
FUSION HEX-WEDGE PIN GRAB
IN-LINE RIPPER
TL2 530 TL2 930 TL2 730
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D11 D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6N D6K D6G D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D5R XL D7R D7F D7G D7H D8T D8R D8L D8N D9T D9R D9L D9N D9H D6T XW PAT D5K XL D6R LGP D6D SR D6H II D4K XL D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6R LS D6N XL D6G SR D3K2 LGP D4K2 XL D6R XL D4C III D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D4H III 30/30 D6K2 LGP D6F SR D3K XL D3 D4K LGP D5K2 LGP D5G LGP D5H XL D7G2 D10T2 D8R II DEUCE D4C II
RAKE-LANDSCAPE
LR15B LR18B LR18 LR15
ASPHALT PAVER
BG-240C AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP-600 AP-800D AP-800C AP555F AP-200 AP600F AP-1050 BG1055E AP-1000 BG-225B BG-225C BG500E BB-621C BG555E AP-900B AP300F BG-260D BG-260C AP655F AP-755 BB-760 BG1000E AP-500E AP-300 BG-2455D BG-2455C AP-555E BG-230 AP-200B BG-210B BG600D AP355F AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP-1055B AP-1055F AP-1055D AP-1055E AP-255E BG655D AP-1200 BG-245C
PIPELAYER
578 561N 561M 561H 572R 572G 571G 587T 587R PL83 PL87 PL72 PL61 583T 583R 583K 572R II 589 594H 594
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
BROOM-ANGLE
SAHL BROOM BA118C BA25 BA22 BA30 BA18
SHEAR-DEMOLITION/SCRAP
S390 S365 S340 S325 S320 S305 VHS-70 VHS-60 VHS-50 VHS-40 VHS-30 VHS-10 S385C S385B VHS-70/3 VHS-70/4 S340B VHS-40/3 S80 VHS-60/4 VHS-60/3 S25 S50 S40 S30 S130 VHS-30/3 VHS-50/3 S320B S365B S365C S325B
GRAPPLE-CLAMSHELL
CTV30 CTV40 CTV15 CTV20
POWER PACKAGE
C7 C32
GENERATOR SET
3508 3516 3512 3508B C4.4 3412 3456 C7.1 3056 3054 C3.4 3512C 3512B 3516C 3516B PVT117 C6.6 C9 C2.2 C18 C15 C13 C9.3 C27 C32 3408C 3406C C1.1 3406E C1.5
BOX BLADE
BB121 BB124
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
COMBAT VEHICLE ENGINE
C13
MULTI PROCESSOR JAW
MP324 MP318 MP30 MP40 MP15 MP20
DISK RIPPER
TL3 930 TL3 530 TL3 730
ENGINE - MACHINE
3516C C-12 C9 3304 3306 C6.6 CT13 3408 C3.4B 3046 3054C C32 3116 3114 C27 C4.4 C-9 3204
CHALLENGER
55 65 75 MT765 MT755 MT745 MT735 MT700 35 95E 45 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E MT845 MT835 MT800
BOOM
120C
TRUCK
793F XQ 775G 775F 775E 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 769 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793D 793B 793C 793F 797F 797B CT660S 6X4 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
QUICK COUPLER-MWL
SW2007/8 SW2003/6 SW2109 QUICK COUPLER
ROOF SUPPORT CARRIER
SH650 D SH640 D SH150 SH620 SH630 SH640 SH650 SH660 SH680 SH660B SH650 VFD
TRUCK BODY
795F 785D 789 785 770 771 772 777 773 775 789D 769 793 797 777F
MULTI PROCESSOR JAWS
VT60 VT50 VT40 VT30
POWER PACK
PP120
SHAFT JUMBO DRILL
MD1003 P MD1002 P MD1001 MD1002 MD1003 MD1001 P
UTILITY VEHICLE
CUV102D CUV82
ROTARY DRILL
MD6310 MD6250 MD6540C
MINI HYD EXCAVATOR
301.7D CR 303.5E2 CR 302.2D 302.4D 302.5C 302.7D 308E2 304E2 304C CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.6 301.5 305.5D 305.5E 303E CR 301.4C 301.6C 301.7D 301.8C 303.5D CR 305E2 305.5D CR 304E2 CR 304D CR 305.5E2 CR 304.5E2 308E CR 302.5 303.5C CR 300.9D 308E SR 306E2 303C CR 305C CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 308E2 CR 307E2 308E2SR 304 305 303 306 305D CR 303.5E2 304.5
HARVESTER HEAD
SAT223 SAT214 SAT422DB SAT322T SAT325T SAT323T HH500 SAT318T SAT223T SAT322TSC SAT323 SAT325 SAT322 SAT318 HH700 HH45 SAT318TSC HH55 HH65 HH44 DE HH75 SAT323TSC
ROCK FEEDER
RF300
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 325-A 320D2 336D2 L 323F 323D 312-A 322B 322C 324E LN 321C 321B 548 325D L EL300 330 LN 558 374D L 323F OEM 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D 318D2 L 324E L 312E L 330 GC E240 345D L 390F L OEM 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 365C 365B 349F LXE E300 312F GC 318B N 325 LN 336D2L OEM 336D LN 320E L 325D FM 315-A L 323D2 L 330C L 320D FM 312D2 GC 349D2 L E70B 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 316E L OEM 329D2 330C MH 345C MH 326F LN 345 GC 329E L OEM 336D 336E 336F 314D CR 335F 336F XE 325C L 330B LN 311-A 206B 326F L 336D L 312D2 L 350-A L 205B 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D2 EL240 315-A 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330C 330D 390F L 320 L 365B L 336D2 LXE 340D2 L EL180 320D L 325C FM 340F L UHD EL240B EL240C 330B L 319D L 325 L E450 317B L 307-A 330F LN 322-A N 318E L 229 225 224 336 GC 328D LCR 340F L LRE 325F LCR 235 M320F 205 206 320-A 340D L 219 214 215 212 213 330F L 326F L OEM EL200B 317B LN 329F L 335F LCR 312 GC 385C L MH 315F LCR 245 329D2 L M318 M320 345B II 215B 325B L M315F 215C 215D 375-A L 315D L M317F 374F L 214B E300B M318F 213B 385C FS 345B 212B 345C 345D 307 349F L 385C L 219D 336F L XE 312C L 323E LN 314E CR 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 211B 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 349E L VG 325B LN E110 349D2 336D2 318D L 568 FM 320B LU 313D2 LGP E120B 349 324D FM 352 320 323 329E L 330 336 318D2 365B II EL300B 324D LN 311D LRR 316F L 312E 312F 312B 312C 312D 322B LN 326D L 311B 311C 349E L 330D2 225B 225D 323D LN 352F XE VG 330D FM 224B 312B L 320D2 FM 352F-VG 365C L MH 315B 315C 229D 314C 322-A 349E MH FM568 313F 313B 313D 312D2 352F 317-A 324E L OEM 320E LRR 336F L 325-A L 323D SA 336D2 GC 322 L 330D2 L 314F CR E120 336F LNXE 329E LN 320B FM LL 320B S E180 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC E650 390D L 319D LN E240C E240B 326D2 320F L 313D2 330D L 330D MH 329D L E70 214B FT 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318E 322 LN 318B 345D L VG 311F LRR 336D2 XE E200B 315B L 321D LCR 375-A 316E L 322C FM
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 297D 297C 297D2 XHP 287C 287B 287D 297D2 277B 277D 277C 257B3 267 257 287 277 247
COMPACT TRACK LOADER
279C2 299D 299C 259D 289C2 259B3 279D 279C 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP
ROCK MOVER
RM900
COMBINE HARVESTER
460
BACKHOE LOADER
420F2 450E 450F 414E 416F2 416E 416F 416D 434F2 432F2 426B 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 450F OEM 430E 430F 427F2 424B HD 436B 434E 434F 432E 432F 432D 446 430F2 442D 442E 416E III 446D 444F 444E 444F2 422F2
PETROLEUM GEN SET
C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
986H 986K G926 G910 988B 988G 988H 988F 988K G936 950GC 814K 901B 902B 903B 908M OEM 988F II 907K 928HZ 906K 906M 908K 908M 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 994F 994D 994K 994H 950B 950G 950F 950H 950K 950M 950L 918F 966F II 962M Z 950M Z 972G II 966M XE 960F 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 924F 924H 924G 924K 926M 962 928H 928G 950G II 994 990 916 980G II 988K XE 926 930 950B/950E 950K OEM 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 584 574 574B 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
GRAPPLE-CONTRACTOR
G120B G125B G130B G185B G107B G145B G112B G115B G165B
SPRAY AR
CAT WDS
AUGER
A7B A26 A19 A26B A13 A19B A14B A7
TRACTOR
768B 772B 776D 776C 776B 784C 784B 772
HARD ROCK CONVEYOR
HRC30
TRANSMISSION-ONHIGHWAY
CX35 CX31 CX28
SITE PREP TRACTOR
586C 2864C
GRAPPLE-ORANGE PEEL
GSH22-10 GSH22-15 GSH20B GSH9 GSH22B GSH15B GSH520 GSH525 GSV520 GC GSH9B GSH22 GSH20 GSH15 GSH440 GSH420 GSH425 GSM22 GSV520 GSV525 GSH15-60 GSH15-80
ARMORED FACE CONVEYOR
AFCPF7 AFCPF6 AFCPF5 AFCPF4 AFCPF3 OTHER
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 120B 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 140B 140M 140K 140H 140G 143H 18M3 160H ES 16M 16H 16G 14L 14M 14H 14G 12H 12G 12M 12K 14M3 12F 160H NA 120K 2
HYDRAULIC SHOVEL
6018 6015 6040 6030 6020B 6060 FS 6015 FS 6040 FS 6060 6050 OTHER 6018 FS 6090 FS 6015B 6050 FS 6030 FS
MARINE ENGINE
3196 3126 3116 3516 3512 3508 C18 C15 3516B 3516C 3512C 3512B 3126B 3208 C9.3 D346 D336 3176C 3306 C9 C7 C-12 3408C 3406C 3406E 3054 3034 C7.1 C32 3412 3054B 3508B 3412E 3412D
GRAPPLE-MECHANICAL
VPG-35 VPG-45 VPG-55 G112 G115 G125 G140
FRONT SHOVEL
385C 5080 5090B 235C
PETROLEUM PACKAGE
TH55-KRESS C18
ROOF SUPPORT
EHC OTHER RSF RSG RST
SOIL FINISHER
TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27
ENERGY STORAGE
ES6H0.75 ES12H1.5 ES40H8.5 ES18H2.25 ES36H4.5 ES34H7.75 ES30H3.75 ES24H3.0 ES20H4.25 ES14H3.5 ES27H6.0
RECLAIMER MIXER
RM-500 RM-250C RM-350B RM-300
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3512C 3512B C32 3508 3508B
GEN SET ENGINE
3516B 3512B 3456 3412 3126B 3406 3056 3054 3508B 3160 3116 3114 3508 3512 3516 3406C 3406E 3406B 3208 C3.4B 3306 3304 C-12
RIPPER
953B 9D 8D 11 10 977 963 951 955 943 933 3 7 6 5 4 9 8
THUMB
STIFF LINK HYDRAULIC
CABLE CONTROL
619 25 24 117
HIGHWALL MINER
HW300
GENERATOR
SR500 XQP500 SR4 SR5 SR4B SR4BHV
GRAPPLE-DEM/SORT
G320 G330 VRG-30/2 G315 GC G315 G325B G320B VRG-25/2 G310B VRG-20/2 G215 GC G315B G313 GC G310 GC VRG40 VRG30 VRG50 VRG-40/2 G210 GC G213 GC
CONTINUOUS HAULAGE
FH330 FH336
WHEEL TRACTOR-SCRAPER
613G 627K LRC 623K LRC 631K 637K 623K 621K 627K
CRUSHER
P325 P315 P335 P360 VHC-40 VHC-50 CR3 CR28 CR20 VHC-30 CR35 CR50
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III 527 OEM
QUICK COUPLER-MWL HPL
PW2503/7 PW2709 PW2708
TOWED SCRAPER
TS185 TS180 TS225 TS220
LANDSCAPE TILLER
LT18B LT13B LT18 LT13
LONGWALL COMPONENT
OTHER
WHEEL TRACTOR
666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F CIPI 631K 615C II 631D 631E 631G 621K OEM 613C II 633D 639D 637G 637D 637E 637K 650B 633E II 651B 651E 615 611 621 623 637 641 651 666 657E 657B 657G 615C 613B 613C 613G
HEX BASED SPL SOLUTION
340D 6020B 349F 330D2 390F 326D2 313D2 330F 335F 336D 336F 318D2 M317D 349D2 374F OEM 336D2 323D2 320D 320E 323E 352F OEM M322F 352F 320D2 330F OEM 313F 6015B 307E2
MINING BKT DRAGLINE
BUCKET
HYDRAULIC CONTROL
128 193 172 173 163 153 141 140 41 46 44 173B 183B
JUMBO DRILL
OTHER
FIELD CULTIVATOR
TL5 50 TL5 40 TL5 44 TL5 42 TL5 48 TL5 46 TL5 30 TL5 34 TL5 32 TL5 38 TL5 36
WHEEL DOZER
834G 834H 834B 834K 844 824H 824G 824C 824K 854G 854K 814B 814K 814F 844H 844K 814F II 824G II
MULCHING HEAD
HM418C HM415B HM415C HM825 HM315B HM315C HM518 HM215C HM210 HM208 MD-250 HM115C HM112C HM312 HM315
DRAGLINE
8000 8750 OTHER 8200
COMPACT WHEEL LOADER
906H2 910 902 908 902C2 906 910H 910G 910F 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2 910G II
MATERIAL HANDLING ARM
FUSION
UTILITY COMPACTOR
CB2.7 CB2.5 CB2.9 CC2.6
WAGON
613C II 776 772
FORK-LOGGING
FORK
LOGGER
322C 227
BULLDOZER
6 814S 8SR 8SU D5C PAT 10SU D5C PATLGP 11U 10U 9SU 5A PAT 834S 6SU 3S LGP 824S 826B 824C 825 824 815 816 7SU 11SU 8S 8U 8R 9C 9U 9S 9R 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A
FORK-PALLET
FUSION
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD30 AD45 AD40 AD22 AD55B
UNDERCARRIAGE
OEMS
ON HIGHWAY TRUCK
CT660 CT680 CT681
WHEEL SAW
SW45 SW60 SW360B SW460B SW345B
LOAD HAUL DUMP
CL210 CL210B N R1700 II R1300 CL215 N CL215 R1300G II CL110 N CL106N CL215B N R1600G R1600H R1600 R2900 CL115 N CL210B R1700G CL215B R3000H R2900G CL210 N R1700 R1300G CL110 CL106 CL115
REMAN ENGINE
C4.4 3176 3126 3116 3516B 3512B 3126B 3208 C6.6 1160 C-12 C-15 C27 C32 3408E 3406C 3406B 3406E 3408 3406 3412 3508B 3412E
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3049 MH3059 M325D MH MH3295 M325D L MH
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 58L
BACKHOE
D4 D3 BH150 BH160 BH30W BH30 BH27 931
FEEDER BREAKER
FB140 FB110 FB85 FB75 FB75 P FB140 P OTHER FB110 P FB85 P
MARINE AUXILIARY
C32 3508B 3512 3508 3516C 3516B 3512C 3512B
TILT-ROTATOR
TRS18 TRS14 TRS10
VIBRATORY COMPACTOR
CS-431C CS-431B CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-433B CS-66B CP-663E CS-653 CS-64B CV16B CS-643 TSM-54 CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 TSF-54 CS54B CB-224 CD-54 CB-214 CP-433 CS56B CB-68B CP-44B CV18B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-323 CS-531D CS-531C CS-79B CP-433C CP-433B CP-433E CS-76B CS-533C CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CB-523B CB-525B CC-34 CB-224D CB-224E CC-24 CB-224C CB-225E CB-225D CP-563 CP-553 CP-54B CS44B CP-56B CP-573E CP76B CP-533 CS-573C CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CS-323C CD-44B CS-433 CS-431 CB-424 CP-64 CB-414 CP-54 CP-56 CP-44 CP-34 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214E CB-214B CB-214C CB-214D CB-44B CB-434B CB-434D CB-434C CB-334E XW CS79B CP-68B CP-643 CS-583E CS-583C CS-583D CP-653 CB-32 CS74B CB-34 CB-24 CB-22 CB-14 CP68B CVP16 CS-56 CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-553 CS-551 CS-54B CS-563 CS-533 CS-531 CS-423E CP-323C CVP40 CS-76 CS-74 CB46B CS-64 CB-545 CB-544 CB-54B CV16 CB-534 CB-524 CB-523 CB-522 CB-521 CB-525 CV18 CB-514 CB-634C CB-634D CD-54B CB-14B CB-334E CB-334D VVP10 VVP15 CB-335E CB-335D VVP25 CS68B VVP45 CP54B CP-74B CVP75 CVP110 CS-683E CP56B
TECHNOLOGY
AUTOGUIDNC
MOBILE HYD POWER UNIT
374D 330D L 329D L 323D LN 314D CR 390F MHPU 330D2 349D L 374F MHPU 336E MHPU 329E 349E L HVG 325C 325D 324D 323D 320E 320C 320D 385C 420F2 352FMHPU 323F OEM 308E2 312C L 319D LN 336F 336D 336E 330F 330D 330C 330D LN 323D L 374F M322D 365C L 390F 315D L 330FMHPU 385C L 307E 336D L 349E 345D 345C M315D M316D 336E HVG 324D LN 336D2 340F 349D2 312D L 345C L 320D2 328D LCR 336E L 336FMHPU 340D2 L 316F 315F 325D L 312E 390D L
UNIT RIG MINING TRUCK
MT4400 AC MT5500 AC OTHER MT3700 AC MT3300 AC MT6300 AC
ROAD RECLAIMER
RR-250B RM-350B
ROCK HEADER
RH55
SHEAR-STRAIGHT
S465 S440 S490
HYDRAULIC POWER UNIT
HPU300
SNOW BLOWER
SR321 SR318 SR21 SR18 SR17 SR121 SR117 SR118
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B
HARD ROCK MINER
HRM220
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced