To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings527-8783: Bushing-Track
Home
UndercarriageUndercarriage Miscellaneous PartsBushings and Bearings527-8783: Bushing-Track
527-8783: Bushing-Track
General Duty Track Bushing
Brand: Cat
Product Images
527-8783: Bushing-Track
General Duty Track Bushing
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Track bushings, along with the pins, hold the track links together and are part of the sealing arrangement between the link and the bushing.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Stepped wall bushings have a larger diameter in the wear area to provide additional wear life. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track bushings, along with the pins, hold the track links together and are part of the sealing arrangement between the link and the bushing.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Stepped wall bushings have a larger diameter in the wear area to provide additional wear life. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 1.47
Inside Diameter (mm): 37
Length (in): 5.21
Length (mm): 132
Outside Diameter (in): 2.44
Outside Diameter (mm): 62
Master Option: No
Material: Alloy Steel,Boron Steel
Overall Length (mm): 132.44
Bushing Dynamics: Rotating
Units of MeasureUSMetric
Inside Diameter (in): 1.47
Inside Diameter (mm): 37
Length (in): 5.21
View More
Compatible Models
Compatible Models
Track Loader
953C
View More
Track Loader
953C
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 527-8783
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 527-8783
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 527-8783
Description: Track bushings, along with the pins, hold the track links together and are part of the sealing arrangement between the link and the bushing.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Stepped wall bushings have a larger diameter in the wear area to provide additional wear life. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 527-8783
Units of Measure
USMetric
Inside Diameter (in): 1.47
Inside Diameter (mm): 37
Length (in): 5.21
Length (mm): 132
Outside Diameter (in): 2.44
Outside Diameter (mm): 62
Master Option: No
Material: Alloy Steel,Boron Steel
Overall Length (mm): 132.44
Bushing Dynamics: Rotating
View More
Compatible Models for part number 527-8783
TRACK LOADER
953C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.