Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components532-7318: Flood Lamp Cover
Home
CabsOther Cab Components
532-7318: Flood Lamp Cover
532-7318: Flood Lamp Cover

Cover

Brand: Cat

Product Images
532-7318: Flood Lamp Cover
532-7318: Flood Lamp Cover
532-7318: Flood Lamp Cover
532-7318: Flood Lamp Cover
532-7318: Flood Lamp Cover

Cover

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 532-7318
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 532-7318

Units of Measure

USMetric
Material: Steel,Alloy Steel,Alloy Mixed: Metal
Color: Black
Length (mm): 260
Width (mm): 176
Height (mm): 252
Length (in): 10.23
Width (in): 6.94
Height (in): 9.94
View More
Compatible Models for part number 532-7318

WHEELED EXCAVATOR

M313-07 MH3040 M314-07 M314 MH3026 M315 M322 M320 M315GC M318 M319 M316 M317

EXCAVATOR

MH3022 340 MH3024 349 336 GC 313 GC 395 352 350 317 315 313 355 320 326 330 GC 325 323 315 GC MH3040 330 374 340MHPU 335 336 333 330GC 320 GC

MATERIAL HANDLER

MH3050 MH3250 MH3260 MH3022 MH3024 MH3032 MH3040

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert