Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components532-7404: Operator Station Cabin Door Lock
Home
CabsOther Cab Components
532-7404: Operator Station Cabin Door Lock
532-7404: Operator Station Cabin Door Lock

Cat® Operator Station Cabin Door Lock for Secure Access Control

Brand: Cat

Product Images
532-7404: Operator Station Cabin Door Lock
532-7404: Operator Station Cabin Door Lock
532-7404: Operator Station Cabin Door Lock
532-7404: Operator Station Cabin Door Lock
532-7404: Operator Station Cabin Door Lock

Cat® Operator Station Cabin Door Lock for Secure Access Control

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat lock assemblies are designed to secure panels, small doors and enclosures on Cat machines.

Attributes:
•Clips for easy assembly
• Direct replacement for proper fit
• Durable construction

Application:
Cat locks are built specific to their application. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat lock assemblies are designed to secure panels, small doors and enclosures on Cat machines.

Attributes:
•Clips for easy assembly
• Direct replacement for proper fit
• Durable construction

Application:
Cat locks are built specific to their application. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (mm): 97.8
Overall Width (mm): 67.7
Overall Height (mm): 74.8
Overall Length (in): 3.850
Overall Width (in): 2.665
Overall Height (in): 2.945
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (mm): 97.8
Overall Width (mm): 67.7
View More
Compatible Models
Compatible Models
Oem Mob Hyd Pwr Unit
336MHPU
Wheeled Excavator
M313-07M314-07M314MH3026M315M322M320M318M319M316M317
Excavator
326 GC349 GC340336 MHPU349336 GC345313 GC320D323 GC323GC395352350317333 GC315313355320320D L326330 GC325323326GC315 GCOTHER330374340MHPU317 GC3353363101333350 OEM330GC320 GC345 GC352 UHD
Material Handler
MH3250MH3260MH3022MH3024
Mobile Hyd Power Unit
330 MHPU350MHPU
View More
Oem Mob Hyd Pwr Unit
336MHPU
Warranty Information
Return Policy
Parts diagram for 532-7404
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 532-7404
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 532-7404

Description:
Cat lock assemblies are designed to secure panels, small doors and enclosures on Cat machines.

Attributes:
•Clips for easy assembly
• Direct replacement for proper fit
• Durable construction

Application:
Cat locks are built specific to their application. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 532-7404

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Length (mm): 97.8
Overall Width (mm): 67.7
Overall Height (mm): 74.8
Overall Length (in): 3.850
Overall Width (in): 2.665
Overall Height (in): 2.945
View More
Compatible Models for part number 532-7404

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M313-07 M314-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317

EXCAVATOR

326 GC 349 GC 340 336 MHPU 349 336 GC 345 313 GC 320D 323 GC 323GC 395 352 350 317 333 GC 315 313 355 320 320D L 326 330 GC 325 323 326GC 315 GC OTHER 330 374 340MHPU 317 GC 335 336 3101 333 350 OEM 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert