Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits532-8224: Striker Assembly
BackHome
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
532-8224: Striker Assembly
532-8224: Striker Assembly
Product Images
532-8224: Striker Assembly
532-8224: Striker Assembly
532-8224: Striker Assembly
532-8224: Striker Assembly
532-8224: Striker Assembly

Cat® Striker Assembly (Enclosure Group)

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 532-8224
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 532-8224

Description:
Cat® Striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines. Welded assembly consists of steel plate and rod. Slotted mounting holes for ease of assembly.
Plate Thickness : 6 mm (0.236 in)
Bar Length : 78 mm (3.071 in)
Bar diameter : 14 mm (0.551 in)
Plate hole size : 14.2 mm (0.559 in)

Application:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 532-8224

Units of Measure

USMetric

Overall Length (mm): 160

Overall Length (in): 6.3

Overall Width (mm): 100.7

Overall Width (in): 4

Overall Height (mm): 80

Overall Height (in): 3.1

Weight (kg): 0.683

Weight (lb): 1.5

Material: Alloy Steel,Carbon Steel,Low Alloy Steel

View More
Compatible Models for part number 532-8224

MULTI TERRAIN LOADER

257D 257D3

COMPACT TRACK LOADER

259D 259D3

SKID STEER LOADER

242D3 236D 236D3 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert