Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab HVAC SystemsOther Cab HVAC Components534-0614: Cartridge-Filter
Home
CabsCab HVAC SystemsOther Cab HVAC Components
534-0614: Cartridge-Filter
534-0614: Cartridge-Filter

Cat® Filter Cartridge

Brand: Cat

Product Images
534-0614: Cartridge-Filter
534-0614: Cartridge-Filter
534-0614: Cartridge-Filter
534-0614: Cartridge-Filter
534-0614: Cartridge-Filter

Cat® Filter Cartridge

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Replacement filter cartridge for the air conditioner.

Attributes
• Air filter
• Material: Bond Paper

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Replacement filter cartridge for the air conditioner.

Attributes
• Air filter
• Material: Bond Paper

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material: Bond Paper
Overall Height (in): 0.98
Overall Height (mm): 25
Overall Length (in): 17.90
Overall Length (mm): 455
Overall Width (in): 7.27
Overall Width (mm): 185
Units of MeasureUSMetric
Material: Bond Paper
Overall Height (in): 0.98
Overall Height (mm): 25
View More
Compatible Models
Compatible Models
Shovel
6040
Hydraulic Shovel
60306040
View More
Shovel
6040
Warranty Information
Return Policy
Parts diagram for 534-0614
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert