Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products537-5523: Onboard Thermal Printer
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
537-5523: Onboard Thermal Printer
537-5523: Onboard Thermal Printer

Cat® Onboard Serial Thermal Printer for Payload Monitor System used in Operator Cabin

Brand: Cat

Product Images
537-5523: Onboard Thermal Printer
537-5523: Onboard Thermal Printer
537-5523: Onboard Thermal Printer
537-5523: Onboard Thermal Printer
537-5523: Onboard Thermal Printer

Cat® Onboard Serial Thermal Printer for Payload Monitor System used in Operator Cabin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat onboard printer is used to print data from the payload monitoring system.

Attributes:
• Serial Thermal Printer
• Runs on 12 or 24 V
• 9 pin connection
• Thread Size: #8-32
• RoHS compliant

Application:
Onboard printer is used in the operation cab on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat onboard printer is used to print data from the payload monitoring system.

Attributes:
• Serial Thermal Printer
• Runs on 12 or 24 V
• 9 pin connection
• Thread Size: #8-32
• RoHS compliant

Application:
Onboard printer is used in the operation cab on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 168.6
Width (mm): 125.7
Height (mm): 93.1
Length (in): 6.63
Width (in): 4.95
Height (in): 3.67
Material: Thermoplastic Plastic,PC / ABS Plastic
Units of MeasureUSMetric
Length (mm): 168.6
Width (mm): 125.7
Height (mm): 93.1
View More
Compatible Models
Compatible Models
Compact Wheel Loader
930938926
Wheel Loader
972M XE938962M Z962986980G II966M XE950G II988K XE988GC938K938M966H988K926924K926M962H966L966K930K988950H966M972H980H972K930M950K986K924962L962K988 XE972M950M962M972L950L980L980K982M930980M950M Z
View More
Compact Wheel Loader
930938926
Warranty Information
Return Policy
Frequently bought together
537-5523537-5523
259-4399259-4399
346-1083346-1083
View All Parts
DescriptionSpecifications
Description for part number 537-5523

Description:
Cat onboard printer is used to print data from the payload monitoring system.

Attributes:
• Serial Thermal Printer
• Runs on 12 or 24 V
• 9 pin connection
• Thread Size: #8-32
• RoHS compliant

Application:
Onboard printer is used in the operation cab on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 537-5523

Units of Measure

USMetric
Length (mm): 168.6
Width (mm): 125.7
Height (mm): 93.1
Length (in): 6.63
Width (in): 4.95
Height (in): 3.67
Material: Thermoplastic Plastic,PC / ABS Plastic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert