Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters538-6396: Cabin Air Filter
Home
Filters & FluidsFiltersAir FiltersCab Air Filters
538-6396: Cabin Air Filter
538-6396: Cabin Air Filter

Standard Efficiency Cabin Air Filters are designed to keep out dirt, soot, sand and other contaminants, while also reducing outside odors entering the cab under normal operating conditions.

Brand: Cat

Product Images
538-6396: Cabin Air Filter
538-6396: Cabin Air Filter
538-6396: Cabin Air Filter
538-6396: Cabin Air Filter
538-6396: Cabin Air Filter

Standard Efficiency Cabin Air Filters are designed to keep out dirt, soot, sand and other contaminants, while also reducing outside odors entering the cab under normal operating conditions.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Cabin Air Filters are designed with advanced filtration technology that reduces airborne irritants, creating a cleaner and more comfortable working environment for the operator.

Cat® Cabin Air Filters are designed with advanced filtration technology that reduces airborne irritants, creating a cleaner and more comfortable working environment for the operator.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 230
Height without Seal (in): 1.102
Height with Seal (in): 1.102
Type: Fiber Panel
Length (in): 9.488
Material: Other Mixed: Metal-Nonmetal,Chloroprene (CR) Rubber
Height with Seal (mm): 28
Media Type: Standard
Width (in): 9.055
Length (mm): 241
Height without Seal (mm): 28
Units of MeasureUSMetric
Width (mm): 230
Height without Seal (in): 1.102
Height with Seal (in): 1.102
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Mini Hyd Excavator
306.5308.5308307.5309306310
View More
Mini Hyd Excavator
306.5308.5308307.5309306310
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Frequently bought together
538-6396538-6396
526-3118526-3118
377-6969377-6969
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 538-6396
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 538-6396

Cat® Cabin Air Filters are designed with advanced filtration technology that reduces airborne irritants, creating a cleaner and more comfortable working environment for the operator.

View More
Specifications for part number 538-6396

Units of Measure

USMetric
Width (mm): 230
Height without Seal (in): 1.102
Height with Seal (in): 1.102
Type: Fiber Panel
Length (in): 9.488
Material: Other Mixed: Metal-Nonmetal,Chloroprene (CR) Rubber
Height with Seal (mm): 28
Media Type: Standard
Width (in): 9.055
Length (mm): 241
Height without Seal (mm): 28
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 538-6396

MINI HYD EXCAVATOR

306.5 308.5 308 307.5 309 306 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert