Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainBrakes & ComponentsOther Brake Components538-6677: Air Booster Pump
Home
DrivetrainBrakes & ComponentsOther Brake Components
538-6677: Air Booster Pump
538-6677: Air Booster Pump

Cat® Air Booster Pump, Boost Ratio: 18:1

Brand: Cat

Product Images
538-6677: Air Booster Pump
538-6677: Air Booster Pump
538-6677: Air Booster Pump
538-6677: Air Booster Pump
538-6677: Air Booster Pump

Cat® Air Booster Pump, Boost Ratio: 18:1

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
538-6677 is an air booster pump used in the braking system.

Attributes:
• Air booster pump
• Rated Input Air Pressure: 0.78 MPa (113 psi)
• Theoretical Output Pressure: 14 MPa (2031 psi)
• Overall Length: 330mm (12.99 in)
• Overall Width: 264mm (10.39 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
538-6677 is an air booster pump used in the braking system.

Attributes:
• Air booster pump
• Rated Input Air Pressure: 0.78 MPa (113 psi)
• Theoretical Output Pressure: 14 MPa (2031 psi)
• Overall Length: 330mm (12.99 in)
• Overall Width: 264mm (10.39 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 12.99
Overall Length (mm): 330
Overall Width (in): 10.39
Overall Width (mm): 264
Units of MeasureUSMetric
Overall Length (in): 12.99
Overall Length (mm): 330
Overall Width (in): 10.39
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert