To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins544-4675: 16.5mm Inner Diameter Spring Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins544-4675: 16.5mm Inner Diameter Spring Pin
544-4675: 16.5mm Inner Diameter Spring Pin
Cat® SPRING ROLL PIN (HAMMER GROUP)
Brand: Cat
Product Images
544-4675: 16.5mm Inner Diameter Spring Pin
Cat® SPRING ROLL PIN (HAMMER GROUP)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Slotted spring pin has a longitudinal slot down the entire length. Compressed as it is installed, the pin applies continuous pressure toward the sides of the hole wall. The pressure provides tension in a radial manner to prevent loosening created by vibration or shock. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Pin Diameter: 16.5 mm (0.650 in) Pin Length: 50 mm (1.969 in) End Type 1: Chamfer End Type 2: Chamfer Material: Steel
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Slotted spring pin has a longitudinal slot down the entire length. Compressed as it is installed, the pin applies continuous pressure toward the sides of the hole wall. The pressure provides tension in a radial manner to prevent loosening created by vibration or shock. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Pin Diameter: 16.5 mm (0.650 in) Pin Length: 50 mm (1.969 in) End Type 1: Chamfer End Type 2: Chamfer Material: Steel
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Diameter (mm): 16.5
Pin Diameter (in): 0.65
Overall Length (mm): 50
Overall Length (in): 1.97
Weight (kg): 0.04
Weight (lb): 0.10
Material Description: STEEL
Material: Carbon Steel,Coating Mixed: Nonmetallic
Units of MeasureUSMetric
Pin Diameter (mm): 16.5
Pin Diameter (in): 0.65
Overall Length (mm): 50
View More
Compatible Models
Compatible Models
Hammer
B8B6
Backhoe
BH150BH160
View More
Hammer
B8B6
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 544-4675
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 544-4675
Description: Slotted spring pin has a longitudinal slot down the entire length. Compressed as it is installed, the pin applies continuous pressure toward the sides of the hole wall. The pressure provides tension in a radial manner to prevent loosening created by vibration or shock. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Pin Diameter: 16.5 mm (0.650 in) Pin Length: 50 mm (1.969 in) End Type 1: Chamfer End Type 2: Chamfer Material: Steel
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.