Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeElectrical & ElectronicsCondition Monitoring545-3987: Communication Electronic Control
BackHome
Electrical & ElectronicsCondition Monitoring
545-3987: Communication Electronic Control
545-3987: Communication Electronic Control
Product Images
545-3987: Communication Electronic Control
545-3987: Communication Electronic Control
545-3987: Communication Electronic Control
545-3987: Communication Electronic Control
545-3987: Communication Electronic Control

Cat® Communication Electronic Control provides remote monitoring and equipment managing systems for efficient operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 545-3987
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 545-3987

Description:
Cat communication control groups provide remote monitoring and equipment managing systems for efficient operation of heavy-duty equipment.

Attributes:
• Product Link 083 satellite and cellular communication control module
• Software installed
• LED indicators
• Internal battery (NiMH 1000 mAh)
• Voltage Range: 9-32 VDC
• Internal antennas
• GPS, GLONASS, and QZSS location services
• 3-pin, 4-pin and 6-pin connections
• Polycarbonate housing
• RoHS compliant
• Labeled, including part and serial number
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 545-3987

Units of Measure

USMetric

Length (mm): 222.9

Width (mm): 120.3

Height (mm): 30

Wire Length (mm): 580, 655, 730

Length (in): 8.8

Width (in): 4.7

Height (in): 1.2

Wire Length (in): 22.8, 25.8, 28.7

Material: Polycarbonate Plastic,Acrylic Adhesive

View More
Compatible Models for part number 545-3987

TRACK-TYPE TRACTOR

D6 D5 D11

TRUCK

785G

EXCAVATOR

340 320D L 320D 323GC 352 350

COLD PLANER

PM620 PM820 PM622 PM825 PM822 PM312 PM313 PM310

MOTOR GRADER

150 140 160

ROTARY CUTTER

RC20

WHEEL LOADER

950GC 950 GC 966 GC

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 545-3987
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 545-3987

Description:
Cat communication control groups provide remote monitoring and equipment managing systems for efficient operation of heavy-duty equipment.

Attributes:
• Product Link 083 satellite and cellular communication control module
• Software installed
• LED indicators
• Internal battery (NiMH 1000 mAh)
• Voltage Range: 9-32 VDC
• Internal antennas
• GPS, GLONASS, and QZSS location services
• 3-pin, 4-pin and 6-pin connections
• Polycarbonate housing
• RoHS compliant
• Labeled, including part and serial number
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 545-3987

Units of Measure

USMetric

Length (mm): 222.9

Width (mm): 120.3

Height (mm): 30

Wire Length (mm): 580, 655, 730

Length (in): 8.8

Width (in): 4.7

Height (in): 1.2

Wire Length (in): 22.8, 25.8, 28.7

Material: Polycarbonate Plastic,Acrylic Adhesive

View More
Compatible Models for part number 545-3987

TRACK-TYPE TRACTOR

D6 D5 D11

TRUCK

785G

EXCAVATOR

340 320D L 320D 323GC 352 350

COLD PLANER

PM620 PM820 PM622 PM825 PM822 PM312 PM313 PM310

MOTOR GRADER

150 140 160

ROTARY CUTTER

RC20

WHEEL LOADER

950GC 950 GC 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert