Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance547-6751: Window Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance547-6751: Window Seal Kit
547-6751: Window Seal Kit

Cat® Window Seal Kit

Brand: Cat

Product Images
547-6751: Window Seal Kit
547-6751: Window Seal Kit
547-6751: Window Seal Kit

Cat® Window Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

560-1039: Block Kit
560-1039: Block KitQuantity: 1
560-1040: Block Kit
560-1040: Block KitQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Description for part number 547-6751

Description:This kit (part # 547-6751) contains the components needed to service and repair the cab rear window.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 547-6751

Units of Measure

USMetric
Overall Length (mm): 1,449.6
Overall Length (in): 57.07
Overall Height (mm): 71.6
Overall Height (in): 2.82
Overall Width (mm): 968.8
Overall Width (in): 38.14
Material: Rubber
Approx. Weight (kg): 0.65
Approx. Weight (lb): 1.44
View More
Compatible Models for part number 547-6751

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 440 430 420 450 432F2 420XE 420F2 430F2 422F2 444F2 434F2 416F2 427F2 415F2 428F2

MOBILE HYD POWER UNIT

420F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced