Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers548-4402: Retainer Kit (1-1/4" X 10")
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers
548-4402: Retainer Kit (1-1/4" X 10")
548-4402: Retainer Kit (1-1/4" X 10")

Cat® Heavy Duty Shroud Retainer Kit

Brand: Cat

Product Images
548-4402: Retainer Kit (1-1/4" X 10")
548-4402: Retainer Kit (1-1/4" X 10")
548-4402: Retainer Kit (1-1/4" X 10")
548-4402: Retainer Kit (1-1/4" X 10")
548-4402: Retainer Kit (1-1/4" X 10")

Cat® Heavy Duty Shroud Retainer Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 548-4402
Material: Carbon Steel
View More
Compatible Models for part number 548-4402

HYDRAULIC SHOVEL

6050 FS 6040 FS 6060 FS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert