Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainClutches & ComponentsClutch Plates550-4716: Plate-Separator
Home
DrivetrainClutches & ComponentsClutch Plates
550-4716: Plate-Separator
550-4716: Plate-Separator

Cat® Separator Plate

Brand: Cat

Product Images
550-4716: Plate-Separator
550-4716: Plate-Separator
550-4716: Plate-Separator
550-4716: Plate-Separator
550-4716: Plate-Separator

Cat® Separator Plate

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 550-4716
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 550-4716

Units of Measure

USMetric
Inside Diameter (mm): 252
Outside Diameter (mm): 358
Thickness (mm): 8.08
Inside Diameter (in): 9.921
Outside Diameter (in): 14.094
Thickness (in): 0.318
Material: Carbon Steel
View More
Compatible Models for part number 550-4716

ARTICULATED TRUCK

730C2 730 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert