Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes551-6057: Tube Assembly
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
551-6057: Tube Assembly
551-6057: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
551-6057: Tube Assembly
551-6057: Tube Assembly
551-6057: Tube Assembly
551-6057: Tube Assembly
551-6057: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each tube is designed to withstand the application’s pressure and flow requirements.

Tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each tube is designed to withstand the application’s pressure and flow requirements.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 10
Outer Diameter (in): 0.37
Approximate Overall Length (mm): 922
Material: Steel,Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Units of MeasureUSMetric
Outer Diameter (mm): 10
Outer Diameter (in): 0.37
Approximate Overall Length (mm): 922
View More
Compatible Models
Compatible Models
Track-Type Tractor
D2D1D3
View More
Track-Type Tractor
D2D1D3
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 551-6057
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 551-6057

Tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each tube is designed to withstand the application’s pressure and flow requirements.

View More
Specifications for part number 551-6057

Units of Measure

USMetric
Outer Diameter (mm): 10
Outer Diameter (in): 0.37
Approximate Overall Length (mm): 922
Material: Steel,Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 551-6057

TRACK-TYPE TRACTOR

D2 D1 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert