To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth553-6016: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth553-6016: Bucket Tip
553-6016: Bucket Tip
Cat® C130 Heavy Duty DGL/HMS Bucket Tip
Brand: Cat
Product Images
553-6016: Bucket Tip
Cat® C130 Heavy Duty DGL/HMS Bucket Tip
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: The CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Heavy Duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer Heavy Duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Your Cat dealer can help you select the tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • More wear material in the tip body • Longer and stronger design
Applications: • General excavation and loading • Medium to high impact applications
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Heavy Duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer Heavy Duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Your Cat dealer can help you select the tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • More wear material in the tip body • Longer and stronger design
Applications: • General excavation and loading • Medium to high impact applications
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 17.205
Size: C130
Rear Width (mm): 396
Front Width (in): 8.74
Front Width (mm): 222
Shape: Heavy Duty
Rear Width (in): 15.591
Series: X-3
Rear Height (mm): 236
Overall Length (mm): 437
Rear Height (in): 9.291
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 17.205
Size: C130
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 553-6016
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 553-6016
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 553-6016
Description: The CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Heavy Duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer Heavy Duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Your Cat dealer can help you select the tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • More wear material in the tip body • Longer and stronger design
Applications: • General excavation and loading • Medium to high impact applications
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 553-6016
Units of Measure
USMetric
Wear or Durability: Standard
Overall Length (in): 17.205
Size: C130
Rear Width (mm): 396
Front Width (in): 8.74
Front Width (mm): 222
Shape: Heavy Duty
Rear Width (in): 15.591
Series: X-3
Rear Height (mm): 236
Overall Length (mm): 437
Rear Height (in): 9.291
View More
Compatible Models for part number 553-6016
We currently do not have compatibility information for this part.
Related parts
505-9938: Bucket Tip
Check Price
468-8046: CapSure Plug
Check Price
544-5011: Bucket Tip
Check Price
514-7607: Bucket Tip
Check Price
563-9724: Bucket Tip
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.