To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates554-3364: BOSS -SEM
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates554-3364: BOSS -SEM
554-3364: BOSS -SEM
Cat® Boss-Sem
Brand: Cat
Product Images
554-3364: BOSS -SEM
Cat® Boss-Sem
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts or bosses, and washers or spacers are designed to work together as a system for maximum clamping force. • Recommended by the engineers that know the product.
Application: Cat bolts and the matching hardened washers/ spacers and nuts or bosses form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts or bosses, and washers or spacers are designed to work together as a system for maximum clamping force. • Recommended by the engineers that know the product.
Application: Cat bolts and the matching hardened washers/ spacers and nuts or bosses form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Material Description: Not Specified
Length (mm): 100
Width (mm): 48
Thickness (mm): 0.8
Fits Bolt Sizes (mm): Not Specified
Coating: Not Specified
Length (in): 3.937
Width (in): 1.890
Thickness (in): .031
Fits Bolt Sizes (in): Not Specified
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Material Description: Not Specified
Length (mm): 100
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 554-3364
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 554-3364
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 554-3364
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts or bosses, and washers or spacers are designed to work together as a system for maximum clamping force. • Recommended by the engineers that know the product.
Application: Cat bolts and the matching hardened washers/ spacers and nuts or bosses form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 554-3364
Units of Measure
USMetric
Material: Steel,Carbon Steel
Material Description: Not Specified
Length (mm): 100
Width (mm): 48
Thickness (mm): 0.8
Fits Bolt Sizes (mm): Not Specified
Coating: Not Specified
Length (in): 3.937
Width (in): 1.890
Thickness (in): .031
Fits Bolt Sizes (in): Not Specified
View More
Compatible Models for part number 554-3364
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.