To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsOther Cab Components560-9515: Mushroom Head Stopper
Home
CabsOther Cab Components560-9515: Mushroom Head Stopper
560-9515: Mushroom Head Stopper
Cat® Mushroom Head Steel Stopper used in Cabin Window
Brand: Cat
Product Images
560-9515: Mushroom Head Stopper
Cat® Mushroom Head Steel Stopper used in Cabin Window
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Mushroom Head Stopper is typically made from high-quality steel and features a mushroom-shaped head that is designed to fit snugly into the Window Frame. It is designed to provide a secure and reliable hold on the Window, preventing it from rattling or coming loose during operation.
Attributes: • Made from steel to have a bbetter wear resistance. • Has prolonged service life, durability, and reliability.
Applications: A Mushroom Head Stopper is used in Cabin Widow Frame to secure the Window in place, widely used in CAT 307B, 312B, 312D, 312E, 312F, 313, 313F, 314F, 315, 315D, 316E, 316F, 317, 318E, 318F, 319D, 320, 320D, 320E, 320F, 323, 323D, 323E, 323F, 324D, 324E, 325, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330D, 330F, 333, 335, 335F, 336, 336D, 336E, 336F, 340, 340F, 345, 345D, 349, 349D, 349E, 349F, 350, 352, 352F, 355, 373, 374, 374F, 390E, 390F, 395, 5130B, 528, 6015, 6015B, M314, M315, M316, M317, M318, M319, M320, M322, MH3022, MH3024, MH3026, MH3032 and MH3050 Excavators, 312D, 312E, 320E, 329D, 330D, 336D, 345D, C6.6 and C7.1 OEM Applications, MH3040, MH3250, MH3260, and MH3295 Material Handler.
Description: A Mushroom Head Stopper is typically made from high-quality steel and features a mushroom-shaped head that is designed to fit snugly into the Window Frame. It is designed to provide a secure and reliable hold on the Window, preventing it from rattling or coming loose during operation.
Attributes: • Made from steel to have a bbetter wear resistance. • Has prolonged service life, durability, and reliability.
Applications: A Mushroom Head Stopper is used in Cabin Widow Frame to secure the Window in place, widely used in CAT 307B, 312B, 312D, 312E, 312F, 313, 313F, 314F, 315, 315D, 316E, 316F, 317, 318E, 318F, 319D, 320, 320D, 320E, 320F, 323, 323D, 323E, 323F, 324D, 324E, 325, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330D, 330F, 333, 335, 335F, 336, 336D, 336E, 336F, 340, 340F, 345, 345D, 349, 349D, 349E, 349F, 350, 352, 352F, 355, 373, 374, 374F, 390E, 390F, 395, 5130B, 528, 6015, 6015B, M314, M315, M316, M317, M318, M319, M320, M322, MH3022, MH3024, MH3026, MH3032 and MH3050 Excavators, 312D, 312E, 320E, 329D, 330D, 336D, 345D, C6.6 and C7.1 OEM Applications, MH3040, MH3250, MH3260, and MH3295 Material Handler.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Coating: Not Specified
Head Diameter (mm): 28
Head Length (mm): 30
Overall Length (mm): 75
Thread Size (mm): M12 X 1.75
Thread Length (mm): 42
Head Diameter (in): 1.102
Head Length (in): 1.181
Overall Length (in): 2.953
Thread Size (in): 1/2-13
Thread Length (in): 1.654
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Coating: Not Specified
Head Diameter (mm): 28
View More
Compatible Models
Compatible Models
Material Handler
MH3050
View More
Material Handler
MH3050
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 560-9515
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 560-9515
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 560-9515
Description: A Mushroom Head Stopper is typically made from high-quality steel and features a mushroom-shaped head that is designed to fit snugly into the Window Frame. It is designed to provide a secure and reliable hold on the Window, preventing it from rattling or coming loose during operation.
Attributes: • Made from steel to have a bbetter wear resistance. • Has prolonged service life, durability, and reliability.
Applications: A Mushroom Head Stopper is used in Cabin Widow Frame to secure the Window in place, widely used in CAT 307B, 312B, 312D, 312E, 312F, 313, 313F, 314F, 315, 315D, 316E, 316F, 317, 318E, 318F, 319D, 320, 320D, 320E, 320F, 323, 323D, 323E, 323F, 324D, 324E, 325, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330D, 330F, 333, 335, 335F, 336, 336D, 336E, 336F, 340, 340F, 345, 345D, 349, 349D, 349E, 349F, 350, 352, 352F, 355, 373, 374, 374F, 390E, 390F, 395, 5130B, 528, 6015, 6015B, M314, M315, M316, M317, M318, M319, M320, M322, MH3022, MH3024, MH3026, MH3032 and MH3050 Excavators, 312D, 312E, 320E, 329D, 330D, 336D, 345D, C6.6 and C7.1 OEM Applications, MH3040, MH3250, MH3260, and MH3295 Material Handler.
View More
Specifications for part number 560-9515
Units of Measure
USMetric
Material: Steel,Carbon Steel
Coating: Not Specified
Head Diameter (mm): 28
Head Length (mm): 30
Overall Length (mm): 75
Thread Size (mm): M12 X 1.75
Thread Length (mm): 42
Head Diameter (in): 1.102
Head Length (in): 1.181
Overall Length (in): 2.953
Thread Size (in): 1/2-13
Thread Length (in): 1.654
View More
Compatible Models for part number 560-9515
MATERIAL HANDLER
MH3050
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.