Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies561-1051: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
561-1051: Link Assembly
561-1051: Link Assembly

Cat® Link Assembly 3 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Product Images
561-1051: Link Assembly
561-1051: Link Assembly
561-1051: Link Assembly
561-1051: Link Assembly
561-1051: Link Assembly

Cat® Link Assembly 3 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 561-1051
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 561-1051

Units of Measure

USMetric
Weight (kg): 41.77
Weight (lb): 92.09
Link Inside Spread Sprocket (in): 3.539
Number of Track Sections: 3
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 32.6
UC System: ABRASION
Link Inside Spread Roller (in): 4.067
Rail To Bushing OD (in): 1.283
Shoe Bolt Hole Spacing B (mm): 149.39
Link Inside Spread Roller (mm): 103.3
Shoe Bolt Hole Spacing C (mm): 149.39
Shoe Bolt Hole Spacing A (in): 2.146
Link Height (mm): 134
Number of Sections: 3
Shoe Bolt Hole Spacing A (mm): 54.51
Link Outside Spread (in): 7.697
Bushing OD (in): 2.864
Shoe Bolt Hole Spacing B (in): 5.881
Bushing OD (mm): 72.75
Bolt Hole Diameter (in): 0.906
Grease Track Type: Not Applicable
Link Outside Spread (mm): 195.5
Link Inside Spread Sprocket (mm): 89.9
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 23
Track Pitch (mm): 202.81
Rail To Pin Boss OD (mm): 32.2
Track Pitch (in): 7.985
Rail To Pin Boss OD (in): 1.268
Track Bolt Thread: M22
Pin Length (in): 8.469
Shoe Bolt Hole Spacing C (in): 5.881
Link Height (in): 5.276
Track Stiffening System: Not Applicable
Pin Length (mm): 215.1
View More
Compatible Models for part number 561-1051

TRACK-TYPE TRACTOR

D6H XL D6R D6T D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6R III D6R XL D6T XL D6XE D6

TRACK SKIDDER

527

View More
Related parts
561-1050
561-1050: Link Assembly
Check Price
561-1052
561-1052: Link Assembly
Check Price
561-1053
561-1053: Link Assembly
Check Price
351-0963
351-0963: Link Assembly - 2 Sections, Press Fit, SALT
Check Price
351-0955
351-0955: Link Assembly
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert