Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics562-1934: MOUNTING KIT
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
562-1934: MOUNTING KIT
562-1934: MOUNTING KIT

Cat® Mounting Kit with Beijer Display

Brand: Cat

Product Images
562-1934: MOUNTING KIT
562-1934: MOUNTING KIT
562-1934: MOUNTING KIT
562-1934: MOUNTING KIT
562-1934: MOUNTING KIT

Cat® Mounting Kit with Beijer Display

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

260-0406: 1/4''-20 x 1 17/32'' Round Head Bolt
260-0406: 1/4''-20 x 1 17/32'' Round Head BoltQuantity: 4
1B-4427: 1/4''-20 Hex Jam Nut
1B-4427: 1/4''-20 Hex Jam NutQuantity: 8
576-7552: 1/4" Thread Round Base Cap
576-7552: 1/4" Thread Round Base CapQuantity: 4
3C-1878: M6x1 Pan Head Screw
3C-1878: M6x1 Pan Head ScrewQuantity: 4
627-9794: 4.8mm Thick Monitor Display Gasket
627-9794: 4.8mm Thick Monitor Display GasketQuantity: 1
561-1039: BRACKET AS
561-1039: BRACKET ASQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 562-1934
Material: Carbon Steel
View More
Compatible Models for part number 562-1934

GENERATOR SET

C175-16 C27 XQ1140 C32 D1500 C175-16GENSET 3516C 3516B C175-20 G3520K 3516E 3512C 3512B

ENGINE

C13B G3516J G3520J 3516E

INDUSTRIAL ENGINE

CG137-08

GAS ENGINE

CG137-12 G3516B G3508B G3612 G3512 G3616 G3516 CG137-08 G3520B G3608 G3508 G3508J G3512B G3520J G3606 G3512J

PETROLEUM PACKAGE

CX48-P2300

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert