Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components562-8117: 200 Roller 25Links Drive Chain
Home
DrivetrainDriveshafts & JointsOther Driveshaft & Joint Components
562-8117: 200 Roller 25Links Drive Chain
562-8117: 200 Roller 25Links Drive Chain

Cat® Roller Chain for tandem drive connecting multiple axles or wheels to transmit power from the engine to the driven wheels

Brand: Cat

Product Images
562-8117: 200 Roller 25Links Drive Chain
562-8117: 200 Roller 25Links Drive Chain
562-8117: 200 Roller 25Links Drive Chain
562-8117: 200 Roller 25Links Drive Chain
562-8117: 200 Roller 25Links Drive Chain

Cat® Roller Chain for tandem drive connecting multiple axles or wheels to transmit power from the engine to the driven wheels

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
562-8117562-8117
563-0500563-0500
2G-97962G-9796
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 562-8117
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 562-8117

Units of Measure

USMetric
ANSI Number: 200
Overall Length (mm): 3,238.5
Pitch (mm): 63.5
Roller Width (mm): 38.1
Overall Length (in): 127.50
Pitch (in): 2.50
Roller Width (in): 1.50
View More
Compatible Models for part number 562-8117

MOTOR GRADER

16GC 16 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert