Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies562-9001: Sleeve Bearing Link
Home
UndercarriageTrack ComponentsLink Assemblies
562-9001: Sleeve Bearing Link
562-9001: Sleeve Bearing Link

Cat® Link Assembly 1 Tooth Master, 41 Sections, PPR, SALT, 317.5mm Track Pitch

Brand: Cat

Product Images
562-9001: Sleeve Bearing Link
562-9001: Sleeve Bearing Link
562-9001: Sleeve Bearing Link
562-9001: Sleeve Bearing Link
562-9001: Sleeve Bearing Link

Cat® Link Assembly 1 Tooth Master, 41 Sections, PPR, SALT, 317.5mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
562-9001
This part:
562-9001: Sleeve Bearing Link
Bolt Size (in)

1-3/8

Track Pitch (in)

12.5

Link Inside Spread Sprocket (in)

5.748

Description

Cat® Link Assembly 1 Tooth Master, 41 Sections, PPR, SALT, 317.5mm Track Pitch

576-4717
This part:
576-4717: 41 Joint Track Link
Link Inside Spread Sprocket (in)

5.748

Link Inside Spread Roller (in)

6.236

Rail To Bushing OD (in)

2.441

Description

Cat® Link Assembly 1 Tooth Master, 41 Sections, PPR, SALT, 317.5mm Track Pitch

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert