Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins563-4581: Pin Control valve
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
563-4581: Pin Control valve
563-4581: Pin Control valve

Cat® Pin Control Valve

Brand: Cat

Product Images
563-4581: Pin Control valve
563-4581: Pin Control valve
563-4581: Pin Control valve
563-4581: Pin Control valve
563-4581: Pin Control valve

Cat® Pin Control Valve

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A pin joint is a type of mechanical joint that connects two or more components together, allowing them to rotate relative to one another around a common axis.

Attributes:
• It's important to select the appropriate size and strength rating for the intended use to ensure a safe and reliable connection
• Material Used: Steel

Application:
Pin joints are commonly used in machines and mechanical systems to provide rotation and movement between components. This pin is widely used in Cat 424B Backhoe Loader

Description:
A pin joint is a type of mechanical joint that connects two or more components together, allowing them to rotate relative to one another around a common axis.

Attributes:
• It's important to select the appropriate size and strength rating for the intended use to ensure a safe and reliable connection
• Material Used: Steel

Application:
Pin joints are commonly used in machines and mechanical systems to provide rotation and movement between components. This pin is widely used in Cat 424B Backhoe Loader

Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.48,0.313
Diameter (mm): 12.3,7.95
Length (in): 1.1
Length (mm): 28
Weight (kg): 0.02
Weight (lb): 0.39
Material: Carbon Steel,Alloy Zinc
Overall Length (in): 1.102
Overall Length (mm): 28
Units of MeasureUSMetric
Diameter (in): 0.48,0.313
Diameter (mm): 12.3,7.95
Length (in): 1.1
View More
Compatible Models
Compatible Models
Backhoe Loader
415416428434424
View More
Backhoe Loader
415416428434424
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert