To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Groups563-8472: 915mm Sealed and Lubricated Sleeve Bearing Undercarriage Track with Duralink
Home
UndercarriageTrack ComponentsTrack Groups563-8472: 915mm Sealed and Lubricated Sleeve Bearing Undercarriage Track with Duralink
563-8472: 915mm Sealed and Lubricated Sleeve Bearing Undercarriage Track with Duralink
Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, ES, 915mm Shoe Width, 317.5mm Track Pitch
Brand: Cat
Product Images
563-8472: 915mm Sealed and Lubricated Sleeve Bearing Undercarriage Track with Duralink
Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, ES, 915mm Shoe Width, 317.5mm Track Pitch
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Sealed and Lubricated Sleeve Bearing Track is a component used in the undercarriage system of a Track-Type Tractor. It provides traction, stability, and reduced friction for the tracks, contributing to the overall performance and durability of the machine. The sleeve bearings provide support and reduce friction between the track chain and the track frame. They allow the track links to articulate smoothly and distribute the weight of the machine evenly across the track system. The Sleeve Bearing Tracks consist of a track chain made up of interconnected track links, with each track link having a built-in sleeve bearing. The sleeve bearings also help absorb shocks and vibrations during operation, improving overall ride comfort and reducing wear on the components.
Attributes: • Sealed and lubricated sleeve bearing • Positive pin retention to ensure the pins connecting the track links remain securely in place • Tooth master link to securely connect and transmit power between individual grouser shoes in the undercarriage track system • Designed to operate at greater loads • Superior traction in rough terrain • Reduces friction and wear
Applications: This Sealed and Lubricated Sleeve Bearing Track is fitted on the undercarriage of the Track-Type Tractor, and used for machinery to move efficiently in various terrains and tasks.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Sealed and Lubricated Sleeve Bearing Track is a component used in the undercarriage system of a Track-Type Tractor. It provides traction, stability, and reduced friction for the tracks, contributing to the overall performance and durability of the machine. The sleeve bearings provide support and reduce friction between the track chain and the track frame. They allow the track links to articulate smoothly and distribute the weight of the machine evenly across the track system. The Sleeve Bearing Tracks consist of a track chain made up of interconnected track links, with each track link having a built-in sleeve bearing. The sleeve bearings also help absorb shocks and vibrations during operation, improving overall ride comfort and reducing wear on the components.
Attributes: • Sealed and lubricated sleeve bearing • Positive pin retention to ensure the pins connecting the track links remain securely in place • Tooth master link to securely connect and transmit power between individual grouser shoes in the undercarriage track system • Designed to operate at greater loads • Superior traction in rough terrain • Reduces friction and wear
Applications: This Sealed and Lubricated Sleeve Bearing Track is fitted on the undercarriage of the Track-Type Tractor, and used for machinery to move efficiently in various terrains and tasks.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Shoe Width (mm): 915
Number of Track Sections: 41
ARM: No
Offset: Not Applicable
Track Bolt Thread: 1.375
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: Yes
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: M36
Shoe Type: ES
Seal And Lube Type: SALT
Master Link Type: 1 Tooth Master
Shoe Width (mm): 915
Number of Track Sections: 41
ARM: No
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD11
View More
Track-Type Tractor
D11TD11
Warranty Information
Return Policy
Parts diagram for 563-8472
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 563-8472
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 563-8472
The Sealed and Lubricated Sleeve Bearing Track is a component used in the undercarriage system of a Track-Type Tractor. It provides traction, stability, and reduced friction for the tracks, contributing to the overall performance and durability of the machine. The sleeve bearings provide support and reduce friction between the track chain and the track frame. They allow the track links to articulate smoothly and distribute the weight of the machine evenly across the track system. The Sleeve Bearing Tracks consist of a track chain made up of interconnected track links, with each track link having a built-in sleeve bearing. The sleeve bearings also help absorb shocks and vibrations during operation, improving overall ride comfort and reducing wear on the components.
Attributes: • Sealed and lubricated sleeve bearing • Positive pin retention to ensure the pins connecting the track links remain securely in place • Tooth master link to securely connect and transmit power between individual grouser shoes in the undercarriage track system • Designed to operate at greater loads • Superior traction in rough terrain • Reduces friction and wear
Applications: This Sealed and Lubricated Sleeve Bearing Track is fitted on the undercarriage of the Track-Type Tractor, and used for machinery to move efficiently in various terrains and tasks.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 563-8472
Shoe Width (mm): 915
Number of Track Sections: 41
ARM: No
Offset: Not Applicable
Track Bolt Thread: 1.375
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: Yes
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: M36
Shoe Type: ES
Seal And Lube Type: SALT
Master Link Type: 1 Tooth Master
View More
Compatible Models for part number 563-8472
TRACK-TYPE TRACTOR
D11T D11
View More
Compare Alternate Parts
This part:563-8472: 915mm Sealed and Lubricated Sleeve Bearing Undercarriage Track with Duralink
Check Price
Description
Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, ES, 915mm Shoe Width, 317.5mm Track Pitch
This part:602-6494: Track Group
Check Price
Description
Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, SES, 915mm Shoe Width, 317.5mm Track Pitch
This part:601-4088: Track Group
Check Price
Description
Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, SES, 915mm Shoe Width, 317.5mm Track Pitch
This part:601-4089: Track Group
Check Price
Description
Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, SES, 915mm Shoe Width, 317.5mm Track Pitch
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.