Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Skid Steer Loader564-3039: 2349 mm (92 in), Plate Tine Style
HomeAttachmentsBuckets - Skid Steer Loader564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style

Primarily used to remove and separate rocks and larger debris from soil and sand.

Brand: Cat

Product Images
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style
564-3039: 2349 mm (92 in), Plate Tine Style

Primarily used to remove and separate rocks and larger debris from soil and sand.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 564-3039

Units of Measure

USMetric
Width: 2349 mm
Width: 92.5 in
Weight: 842.2 lb
Weight: 382 kg
Height: 21.4 in
Height: 544 mm
Length: 1115 mm
Length: 43.9 in
Sidewall Thickness: 12 mm
Sidewall Thickness: 0.5 in
Tine Spacing: 73 mm
Tine Spacing: 2.9 in
Tine Thickness: 10 mm
Tine Thickness: 0.4 in
Number of Tines: 29
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 564-3039

MULTI TERRAIN LOADER

257D3 257D 277D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 242D 232D 262D 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced