Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge
564-5858: 3.4 m3 (4.4 yd3), 2750 mm (108 in), Fusion™ Coupler, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
362-0902
362-0902: 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
451-1411
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
360-3320
360-3320: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
Check Price
417-4935
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert