Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits567-2139: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits567-2139: Transmission Overhaul Gasket Kit
Parts included in this kit

No results available.

2S-4750: 0.79mm Thick Rectangular Gasket
2S-4750: 0.79mm Thick Rectangular GasketQuantity: 1
7G-5730: External Seal Ring
7G-5730: External Seal RingQuantity: 1
8D-2714: 3.53 x 385.34mm 75A NBR O-Ring
8D-2714: 3.53 x 385.34mm 75A NBR O-RingQuantity: 4
4D-1577: 3.53 x 380.59mm 75A NBR O-Ring
4D-1577: 3.53 x 380.59mm 75A NBR O-RingQuantity: 1
3H-2652: 5.33 x 56.52mm 75A NBR O-Ring
3H-2652: 5.33 x 56.52mm 75A NBR O-RingQuantity: 1
6P-7772: 177.14mm Outer Diameter External Seal Ring
6P-7772: 177.14mm Outer Diameter External Seal RingQuantity: 1
1H-8720: 3.53 x 59.92mm 75A NBR O-Ring
1H-8720: 3.53 x 59.92mm 75A NBR O-RingQuantity: 2
9X-4609: 2.62 x 23.47mm 70A VMQ O-Ring
9X-4609: 2.62 x 23.47mm 70A VMQ O-RingQuantity: 1
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-RingQuantity: 1
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 2
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring
4F-4097: 2.62 x 94.92mm 75A NBR O-RingQuantity: 1
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
5F-8000: 3.53 x 50.39mm 75A NBR O-RingQuantity: 1
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 3
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 6
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 4
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
5P-9806: 5.33 x 430.66mm 75A NBR O-Ring
5P-9806: 5.33 x 430.66mm 75A NBR O-RingQuantity: 1
193-2200: 76.2mm Shaft Diameter Rubber Lip Type Steel Seal
193-2200: 76.2mm Shaft Diameter Rubber Lip Type Steel SealQuantity: 2
3F-5792: 3.53 x 129.77mm 75A NBR O-Ring
3F-5792: 3.53 x 129.77mm 75A NBR O-RingQuantity: 1
9M-5024: 3.53 x 209.14mm 75A NBR O-Ring
9M-5024: 3.53 x 209.14mm 75A NBR O-RingQuantity: 1
6D-7889: 2.62 x 61.6mm 75A FKM O-Ring
6D-7889: 2.62 x 61.6mm 75A FKM O-RingQuantity: 6
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 4
5H-6734: 3.53 x 113.89mm 75A NBR O-Ring
5H-6734: 3.53 x 113.89mm 75A NBR O-RingQuantity: 2
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 1
330-8196: 2.62 x 9.19mm 75A FKM O-Ring
330-8196: 2.62 x 9.19mm 75A FKM O-RingQuantity: 1
1V-6341: Triangulur Bonded Seal Washer
1V-6341: Triangulur Bonded Seal WasherQuantity: 2
5K-5959: 5.33 x 50.17mm 75A NBR O-Ring
5K-5959: 5.33 x 50.17mm 75A NBR O-RingQuantity: 2
8M-5253: 2.62 x 18.72mm 70A VMQ O-Ring
8M-5253: 2.62 x 18.72mm 70A VMQ O-RingQuantity: 1
6P-7985: 165mm Outer Diameter Seal Ring
6P-7985: 165mm Outer Diameter Seal RingQuantity: 2
Showing 1 to 32 of 38Load More
DescriptionSpecificationsCompatible Models
Description for part number 567-2139

The Transmission Gasket Kit is to provide a complete set of gaskets for the transmission. It facilitates effective sealing, preventing leaks, and ensuring the proper functioning of the transmission components.Attributes:• Enhances transmission reliability and performance.• Precision-engineered for effective sealing.• Resistant to the transmission fluid and temperature variations.Applications: The Transmission Gasket Kits prevent leaks, maintain proper sealing, and ensure the efficient operation of transmission components, contributing to longevity and reliability.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 567-2139

We are still working on adding a specification for this part.

Compatible Models for part number 567-2139

WHEEL LOADER

966H 972H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced