To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance567-4025: Damper Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance567-4025: Damper Kit
567-4025: Damper Kit
Cat® Damper Used In Suspension Seat Kit
Brand: Cat
Product Images
567-4025: Damper Kit
Cat® Damper Used In Suspension Seat Kit
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description:A Kit Damper is typically used to control the movement of the Seat, preventing it from bouncing or jolting excessively. The Kit Damper used in a Suspension Seat typically includes a hydraulic or pneumatic damper, which is designed to absorb shocks and vibrations by compressing and releasing fluid or air. The kit may also include other components such as mounting brackets, bolts, and hoses.Attributes:• Withstand rough terrains, and effectively absorbs shocks and vibrations, minimizing the impact• Manufactured to precise specifications and are built for durability and reliabilityApplications:A Kit Damper is used in Suspension Seats, which provides operators with enhanced comfort, support, and vibration isolation in the cabin, this is mostly used in Cat 1090, 1190, 1190T, 1290T, 1390, 1490, 1490T, 2290, 2390, 2391, 2491, 2590, 511, 521, 522, 532, 541, 551, 552, TK370, TK711, TK711C, TK721, TK721C, TK722, TK722C, TK732, TK732C, TK741, TK741C, TK751, TK751C, TK752 and TK752C Tree Harvester, 246C, 256C, 262C, 272C, 272D, 277C, 279C, 279D, 287C, 289C, 297C, 299C and 299D Skid Steers, 277C, 289C, 297C, 312D, 315D, 319D, 320, 320D, 323D, 324D, 325D, 326D, 328D, 329D, 330, 330D, 336D, 345, 345C, 345D, 365, 365C, 374D, 375, 385C and 390D 307D, 308D, 311D, 311F, 312D, 313D, 314D, 315D, 318D, 319D, 320C, 320D, 321D, 322C, 323D, 324D, 325C, 325D, 326D, 328D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 365C, 365D, 374D, 385C, 385D and 390D Excavators, 320D, 325D, 330D, 345C, 365C, 385C, K70, TH220B and W345C Material Handler, 3516C Generator Set, 434F and 444F Backhoe, 561N Pipelayer, 924K, 926M, 930K, 930M, 938K and 938M Wheel Loader, D5N, D6N, D6R, D6T and D7R Track Type Tractor, RM-300 and RM-500 Paving Equipment.
Description:A Kit Damper is typically used to control the movement of the Seat, preventing it from bouncing or jolting excessively. The Kit Damper used in a Suspension Seat typically includes a hydraulic or pneumatic damper, which is designed to absorb shocks and vibrations by compressing and releasing fluid or air. The kit may also include other components such as mounting brackets, bolts, and hoses.Attributes:• Withstand rough terrains, and effectively absorbs shocks and vibrations, minimizing the impact• Manufactured to precise specifications and are built for durability and reliabilityApplications:A Kit Damper is used in Suspension Seats, which provides operators with enhanced comfort, support, and vibration isolation in the cabin, this is mostly used in Cat 1090, 1190, 1190T, 1290T, 1390, 1490, 1490T, 2290, 2390, 2391, 2491, 2590, 511, 521, 522, 532, 541, 551, 552, TK370, TK711, TK711C, TK721, TK721C, TK722, TK722C, TK732, TK732C, TK741, TK741C, TK751, TK751C, TK752 and TK752C Tree Harvester, 246C, 256C, 262C, 272C, 272D, 277C, 279C, 279D, 287C, 289C, 297C, 299C and 299D Skid Steers, 277C, 289C, 297C, 312D, 315D, 319D, 320, 320D, 323D, 324D, 325D, 326D, 328D, 329D, 330, 330D, 336D, 345, 345C, 345D, 365, 365C, 374D, 375, 385C and 390D 307D, 308D, 311D, 311F, 312D, 313D, 314D, 315D, 318D, 319D, 320C, 320D, 321D, 322C, 323D, 324D, 325C, 325D, 326D, 328D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 365C, 365D, 374D, 385C, 385D and 390D Excavators, 320D, 325D, 330D, 345C, 365C, 385C, K70, TH220B and W345C Material Handler, 3516C Generator Set, 434F and 444F Backhoe, 561N Pipelayer, 924K, 926M, 930K, 930M, 938K and 938M Wheel Loader, D5N, D6N, D6R, D6T and D7R Track Type Tractor, RM-300 and RM-500 Paving Equipment.
Description:A Kit Damper is typically used to control the movement of the Seat, preventing it from bouncing or jolting excessively. The Kit Damper used in a Suspension Seat typically includes a hydraulic or pneumatic damper, which is designed to absorb shocks and vibrations by compressing and releasing fluid or air. The kit may also include other components such as mounting brackets, bolts, and hoses.Attributes:• Withstand rough terrains, and effectively absorbs shocks and vibrations, minimizing the impact• Manufactured to precise specifications and are built for durability and reliabilityApplications:A Kit Damper is used in Suspension Seats, which provides operators with enhanced comfort, support, and vibration isolation in the cabin, this is mostly used in Cat 1090, 1190, 1190T, 1290T, 1390, 1490, 1490T, 2290, 2390, 2391, 2491, 2590, 511, 521, 522, 532, 541, 551, 552, TK370, TK711, TK711C, TK721, TK721C, TK722, TK722C, TK732, TK732C, TK741, TK741C, TK751, TK751C, TK752 and TK752C Tree Harvester, 246C, 256C, 262C, 272C, 272D, 277C, 279C, 279D, 287C, 289C, 297C, 299C and 299D Skid Steers, 277C, 289C, 297C, 312D, 315D, 319D, 320, 320D, 323D, 324D, 325D, 326D, 328D, 329D, 330, 330D, 336D, 345, 345C, 345D, 365, 365C, 374D, 375, 385C and 390D 307D, 308D, 311D, 311F, 312D, 313D, 314D, 315D, 318D, 319D, 320C, 320D, 321D, 322C, 323D, 324D, 325C, 325D, 326D, 328D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 365C, 365D, 374D, 385C, 385D and 390D Excavators, 320D, 325D, 330D, 345C, 365C, 385C, K70, TH220B and W345C Material Handler, 3516C Generator Set, 434F and 444F Backhoe, 561N Pipelayer, 924K, 926M, 930K, 930M, 938K and 938M Wheel Loader, D5N, D6N, D6R, D6T and D7R Track Type Tractor, RM-300 and RM-500 Paving Equipment.
View More
Specifications for part number 567-4025
Units of Measure
USMetric
Height (in): 2.09
Overall Length (mm): 53.0
Overall Length (in): 2.1
Height (mm): 53
Length (in): 7.99
Overall Width (mm): 24.0
Overall Width (in): 0.9
Length (mm): 203
Weight (kg): 0.23
Overall Height (mm): 203.0
Weight (lb): 0.5
Overall Height (in): 8.0
Width (in): 0.94
Width (mm): 24
Material: Carbon Steel
View More
Compatible Models for part number 567-4025
MULTI TERRAIN LOADER
277C 277C2 297C 287C2 287C
COMPACT TRACK LOADER
289C 279C2 299D 299C 289C2 279C
SHOVEL LOGGER
345C
RECLAIMER MIXER
RM-300 RM-500
WHEEL LOADER
924K 938K 938M 926M 930K 930M
TRACK-TYPE TRACTOR
D6R II D5N D6N
MINI HYD EXCAVATOR
307D 308D
TRACK FELLER BUNCHER
TK732 TK722 TK721 TK752 TK741 1290T TK711
PIPELAYER
561N
SKID STEER LOADER
256C 246C 272C 272D 262C 262C2
LOGGER
322C
EXCAVATOR
311D LRR 312D L 349D L 328D LCR 314D LCR 329D L 336D 324D 312D 349D2 L 315D L 330D LN 314D CR 320C FM 320D L 345C L 323D S 319D LN 323D L 325C FM 323D LN 385C FS 329D 385C 345C 345D 345D L 385C L 325D L 320C 320D 349D2 319D L 321D LCR 336D L 322C FM 330C FM 330D 349D 324D L 330D L 365C 325D
MOBILE HYD POWER UNIT
330D L 345D 385C 323D LN 319D LN 328D LCR 330D 324D LN 365C L 325D L 330D LN 325D 323D 312D L 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.