Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance567-4030: Damper Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance567-4030: Damper Kit
567-4030: Damper Kit

Damper Kit (Seat)

Brand: Cat

Product Images
567-4030: Damper Kit
567-4030: Damper Kit
567-4030: Damper Kit
567-4030: Damper Kit
567-4030: Damper Kit

Damper Kit (Seat)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 567-4030

Description:• This kit contains the damper and hardware needed to service and repair the seat suspension.Attributes:• Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 567-4030

Units of Measure

USMetric
Overall Length (mm): 53.0
Overall Length (in): 2.1
Overall Width (mm): 24.0
Overall Width (in): 0.9
Overall Height (mm): 202.0
Overall Height (in): 8.0
Weight (kg): 0.3
Weight (lb): 0.6
Material: Carbon Steel
View More
Compatible Models for part number 567-4030

ASPHALT PAVER

AP655F L AP600 AP600F AP655 AP655F AP500F AP555F AP1000 AP1055 AP-1055F AP-1000F

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced