Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility568-2041: Advanced Display Kit
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
568-2041: Advanced Display Kit
568-2041: Advanced Display Kit

Full color 127 mm (5 in) LCD screen with digital gauge display. Provides gauges, adjustment of settings, and security features.

Brand: Cat

Product Images
568-2041: Advanced Display Kit
568-2041: Advanced Display Kit
568-2041: Advanced Display Kit

Full color 127 mm (5 in) LCD screen with digital gauge display. Provides gauges, adjustment of settings, and security features.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Includes: Full color 127 mm (5 in) LCD screen with digital gauge display. Provides Creep Control, Hystat response adjustment, Implement response adjustment, Fuel gauge, Hydraulic temperature gauge, Engine coolant gauge, Tachometer, Language selection and Advanced multi-operator Anti-theft Security and Monitoring. Also provides a USB charging port. Note: Rear camera ready.

Includes: Full color 127 mm (5 in) LCD screen with digital gauge display. Provides Creep Control, Hystat response adjustment, Implement response adjustment, Fuel gauge, Hydraulic temperature gauge, Engine coolant gauge, Tachometer, Language selection and Advanced multi-operator Anti-theft Security and Monitoring. Also provides a USB charging port. Note: Rear camera ready.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Multi Terrain Loader
257D277D297D297D XHP287D
Compact Track Loader
259D249D239D299D289D279D249D3239D3299D XHP
Skid Steer Loader
232D3226D3242D232D262D272D226D272D XHP246D236D
View More
Multi Terrain Loader
257D277D297D297D XHP287D
Warranty Information
Return Policy
Parts included in this kit

No results available.

135-7242: M5-2.3 x 16mm Rounded Pan Head Cross Slot Screw
135-7242: M5-2.3 x 16mm Rounded Pan Head Cross Slot ScrewQuantity: 5
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 3
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
258-4141: 19mm Bundle Diameter Very High Bond Adhesive Clip
258-4141: 19mm Bundle Diameter Very High Bond Adhesive ClipQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 4
551-6585: Cable Retaining Clip
551-6585: Cable Retaining ClipQuantity: 1
8Y-5947: Ratchet Clip Fastener
8Y-5947: Ratchet Clip FastenerQuantity: 4
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 568-2041

Includes: Full color 127 mm (5 in) LCD screen with digital gauge display. Provides Creep Control, Hystat response adjustment, Implement response adjustment, Fuel gauge, Hydraulic temperature gauge, Engine coolant gauge, Tachometer, Language selection and Advanced multi-operator Anti-theft Security and Monitoring. Also provides a USB charging port. Note: Rear camera ready.

View More
Specifications for part number 568-2041

We are still working on adding a specification for this part.

Compatible Models for part number 568-2041

MULTI TERRAIN LOADER

257D 277D 297D 297D XHP 287D

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 249D3 239D3 299D XHP

SKID STEER LOADER

232D3 226D3 242D 232D 262D 272D 226D 272D XHP 246D 236D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert