Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions569-1697: 3/8" Drive Torque Wrench
Home
Workshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions
569-1697: 3/8" Drive Torque Wrench
569-1697: 3/8" Drive Torque Wrench

Cat® Drive Torque Wrench applies an accurate amount of torque to fasteners, ensuring proper tightening to specifications

Brand: Cat

fallback-image
569-1697: 3/8" Drive Torque Wrench

Cat® Drive Torque Wrench applies an accurate amount of torque to fasteners, ensuring proper tightening to specifications

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 569-1697

Units of Measure

USMetric
Material Description: Steel
Weight (kg): 1.386
Overall Length (mm): 473
Weight (lb): 3.056
Material: Steel,Carbon Steel
Overall Length (in): 18.63
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert