To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Groups569-2542: Track Group
Home
UndercarriageTrack ComponentsTrack Groups569-2542: Track Group
569-2542: Track Group
Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch
Brand: Cat
Product Images
569-2542: Track Group
Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Track groups, like part # 569-2542, are formed when track shoes and hardware bolt the shoes to the link assembly.
Attributes: • Sealed and Lubricated Track (SALT), Positive Pin Retention (PPR) • Super Extreme Service, Single Grouser Track Shoe • Track Pitch: 261 mm (10.3 in) • Shoe Width: 610 mm (24 in) • Number of Track Sections: 44 • Convex Track Link Assembly • Cat Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators. • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track groups, like part # 569-2542, are formed when track shoes and hardware bolt the shoes to the link assembly.
Attributes: • Sealed and Lubricated Track (SALT), Positive Pin Retention (PPR) • Super Extreme Service, Single Grouser Track Shoe • Track Pitch: 261 mm (10.3 in) • Shoe Width: 610 mm (24 in) • Number of Track Sections: 44 • Convex Track Link Assembly • Cat Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators. • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 44
Shoe Type: SES
Track Pitch (mm): 261
Shoe Width (mm): 610
Track Pitch (in): 10.3
Shoe Width (in): 24
Bolt Size (in): 1-1/8
ARM: No
Offset: Not Applicable
Track Bolt Thread: 1.125
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 1.125
Seal And Lube Type: SALT
Master Link Type: Press Fit Master
Units of MeasureUSMetric
Number of Track Sections: 44
Shoe Type: SES
Track Pitch (mm): 261
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10T2
View More
Track-Type Tractor
D10T2
Warranty Information
Return Policy
Parts included in this kit
There are currently no parts associated with this kit.
If you need additional information, please contact your dealer
Description: Track groups, like part # 569-2542, are formed when track shoes and hardware bolt the shoes to the link assembly.
Attributes: • Sealed and Lubricated Track (SALT), Positive Pin Retention (PPR) • Super Extreme Service, Single Grouser Track Shoe • Track Pitch: 261 mm (10.3 in) • Shoe Width: 610 mm (24 in) • Number of Track Sections: 44 • Convex Track Link Assembly • Cat Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators. • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 569-2542
Units of Measure
USMetric
Number of Track Sections: 44
Shoe Type: SES
Track Pitch (mm): 261
Shoe Width (mm): 610
Track Pitch (in): 10.3
Shoe Width (in): 24
Bolt Size (in): 1-1/8
ARM: No
Offset: Not Applicable
Track Bolt Thread: 1.125
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 1.125
Seal And Lube Type: SALT
Master Link Type: Press Fit Master
View More
Compatible Models for part number 569-2542
TRACK-TYPE TRACTOR
D10T2
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.