Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups421-8434: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
421-8434: Track Roller Group
421-8434: Track Roller Group

Cat® Track Roller Group Standard Application, LARGE SINGLE FLANGE, 287mm Tread Diameter, 412.16mm Mounting Width

Brand: Cat

Product Images
421-8434: Track Roller Group
421-8434: Track Roller Group
421-8434: Track Roller Group
421-8434: Track Roller Group

Cat® Track Roller Group Standard Application, LARGE SINGLE FLANGE, 287mm Tread Diameter, 412.16mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Compare Alternate Parts
421-8434
This part:
421-8434: Track Roller Group
Width (in)

11.69

Tread Diameter (in)

11.299

Flange Diameter (in)

12.64

Description

Cat® Track Roller Group Standard Application, LARGE SINGLE FLANGE, 287mm Tread Diameter, 412.16mm Mounting Width

600-4683
This part:
600-4683: Track Roller Group
Flange Diameter (in)

12.64

Tread Diameter (in)

11.299

Mounting Width (in)

16.227

Description

Cat® Track Roller Group Standard Application, LARGE SINGLE FLANGE, 287mm Tread Diameter, 412.16mm Mounting Width

573-0550
This part:
573-0550: Track Roller Group
Tread Diameter (in)

11.299

Mounting Width (in)

16.227

Shaft Length (in)

21.102

Description

Cat® Track Roller Group LARGE SINGLE FLANGE, Arctic Application, 287mm Tread Diameter, 412.16mm Mounting Width

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert