Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home569-6216: 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge
Home569-6216: 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge
569-6216: 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Product Images
569-6216: 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge
569-6216: 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 569-6216

Cat® Light Material Buckets leverage many of the same features found in the General Purpose Bucket but with higher volume capacities to handle less dense materials such as top soil, fertilizer, wood chips and many more.

View More
Specifications for part number 569-6216

We are still working on adding a specification for this part.

Compatible Models for part number 569-6216

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908K 908 906K 907 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced