Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses572-7734: 43.5mm ID Cooling Lines Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
572-7734: 43.5mm ID Cooling Lines Hose
572-7734: 43.5mm ID Cooling Lines Hose

Cat® Cooling Lines Hose channels fluid between components to support heat reduction during continuous system operation

Brand: Cat

Product Images
572-7734: 43.5mm ID Cooling Lines Hose
572-7734: 43.5mm ID Cooling Lines Hose
572-7734: 43.5mm ID Cooling Lines Hose
572-7734: 43.5mm ID Cooling Lines Hose
572-7734: 43.5mm ID Cooling Lines Hose

Cat® Cooling Lines Hose channels fluid between components to support heat reduction during continuous system operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Molded hose for engine air intake or fumes disposal applications where flexible connection is necessary.

Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Molded hose for engine air intake or fumes disposal applications where flexible connection is necessary.

Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: SILICONE RUBBER,Other Hose
Inside Diameter (mm): 43.5
Operating Temperature: -55°C to 260°C
Application: CONNECTION ON ENGINE SYSTEM
Material: SILICONE RUBBER,Other Hose
Inside Diameter (mm): 43.5
Operating Temperature: -55°C to 260°C
View More
Compatible Models
Compatible Models
Excavator
395MH3295
View More
Excavator
395MH3295
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert