Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityOther Visibility Components573-8719: 5mm Thick Door Glass
Home
CabsCab VisibilityOther Visibility Components
573-8719: 5mm Thick Door Glass
573-8719: 5mm Thick Door Glass

Cat® Cabin Door Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Product Images
573-8719: 5mm Thick Door Glass
573-8719: 5mm Thick Door Glass
573-8719: 5mm Thick Door Glass
573-8719: 5mm Thick Door Glass
573-8719: 5mm Thick Door Glass

Cat® Cabin Door Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Windows protect the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Application:
Provides operator visibility from the cab of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Windows protect the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Application:
Provides operator visibility from the cab of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 577.1
Length (in): 22.7
Height (mm): 936.5
Height (in): 36.9
Thickness (mm): 5
Thickness (in): 0.2
Color: Light Green
Weight (kg): 5.4
Weight (lb): 11.9
Material: Safety Glass,Glass Ceramic
Units of MeasureUSMetric
Length (mm): 577.1
Length (in): 22.7
Height (mm): 936.5
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
301.8301.9302CR303.5CR304CR304SR302.7CR303CR303 SR301.6
View More
Mini Hyd Excavator
301.8301.9302CR303.5CR304CR304SR302.7CR303CR303 SR301.6
Warranty Information
Return Policy
Parts diagram for 573-8719
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert