Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups575-6593: Front Track Idler
Home
UndercarriageRolling ComponentsIdler Groups
575-6593: Front Track Idler
575-6593: Front Track Idler

Cat® Idler Group Standard Application, 203.4mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
575-6593: Front Track Idler
575-6593: Front Track Idler
575-6593: Front Track Idler
575-6593: Front Track Idler
575-6593: Front Track Idler

Cat® Idler Group Standard Application, 203.4mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
575-6593
This part:
575-6593: Front Track Idler
Flange Diameter (in)

26.57

Shaft Diameter (in)

4.13

Tread Diameter (in)

25

Description

Cat® Idler Group Standard Application, 203.4mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

622-2492
This part:
622-2492: Heavy Duty Front Idler
Flange Diameter (in)

26.57

Shaft Diameter (in)

4.13

Tread Diameter (in)

25

Description

Cat® Idler Group Standard Application, 205.5mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Related parts
625-8218
625-8218: Idler Group
Check Price
465-1856
465-1856: Idler Group
Check Price
561-8970
561-8970: Idler Group-Front
Check Price
540-0647
540-0647: Front Standard Idler Group
Check Price
512-2668
512-2668: IDLER GP-FRO
Check Price
567-7852
567-7852: Heavy Duty Front Idler
Check Price
136-2422
136-2422: 675mm Outer Diameter Front Idler
Check Price
135-8903
135-8903: Front Standard Idler Group
Check Price
513-0106
513-0106: IDLER GP-FRO
Check Price
357-7559
357-7559: IDLER GP-FRO
Check Price
449-2293
449-2293: Track Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert