Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance576-1164: LINES KIT-COUPLER
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
576-1164: LINES KIT-COUPLER
576-1164: LINES KIT-COUPLER

Cat® Quick Coupler Lines Kit includes hoses, tubes, connectors, and hardware to ensure a seamless flow of oil from the hydraulic unit to the quick coupler

Brand: Cat

Product Images
576-1164: LINES KIT-COUPLER
576-1164: LINES KIT-COUPLER

Cat® Quick Coupler Lines Kit includes hoses, tubes, connectors, and hardware to ensure a seamless flow of oil from the hydraulic unit to the quick coupler

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

340-1665: Hose Assembly
340-1665: Hose AssemblyQuantity: 2
4D-7733: 17.46mm Internal Diameter Loop Clip
4D-7733: 17.46mm Internal Diameter Loop ClipQuantity: 1
183-7263: Light Duty Stor Plug
183-7263: Light Duty Stor PlugQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head BoltQuantity: 1
576-1170: Cat Hose Assembly
576-1170: Cat Hose AssemblyQuantity: 2
148-8316: ADAPTER AS
148-8316: ADAPTER ASQuantity: 4
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 2
361-1120: Hydraulic Hose Manifold
361-1120: Hydraulic Hose ManifoldQuantity: 1
148-8395: PLUG O RING
148-8395: PLUG O RINGQuantity: 3
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 576-1164

We are still working on adding a specification for this part.

Compatible Models for part number 576-1164

MINI HYD EXCAVATOR

308 309

QUICK COUPLER

S50

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert