To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineCooling SystemTanks & ComponentsTanks576-3240: Diesel Exhaust Fluid Injector Cooling Tank
Home
EngineCooling SystemTanks & ComponentsTanks576-3240: Diesel Exhaust Fluid Injector Cooling Tank
576-3240: Diesel Exhaust Fluid Injector Cooling Tank
Cat® Aluminum Diesel Exhaust Fluid Injector Cooling Tank
Brand: Cat
Product Images
576-3240: Diesel Exhaust Fluid Injector Cooling Tank
Cat® Aluminum Diesel Exhaust Fluid Injector Cooling Tank
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Diesel Exhaust Fluid Injector Cooling Tank is used in the Selective Catalytic Reduction unit. The Cooling Tank is typically made of Aluminum and located Near the Injector. When the engine is running, coolant flows through the Cooling tank and around the Diesel Exhaust Fluid Injector, which helps to dissipate heat.
Attributes: • Improves engine performance by maintaining proper injector temperature. • Withstands high temperatures without degrading or losing its strength.
Applications: A Diesel Exhaust Fluid Injector Cooling Tank is used in storing the Coolant to prevent overheating of the Injector, mostly used in Cat 926, 926M, 930, 930M, 938, and 938M Wheel Loader, 930M CP12, CP14, CP16, CP56B, CP68B, CP74B, CS12, CS13, CS14, CS16, CS17, CS19, CS56B, CS66B, CS68B, CS74B, CS76B, CS78B, and CW16 Compactor.
Description: A Diesel Exhaust Fluid Injector Cooling Tank is used in the Selective Catalytic Reduction unit. The Cooling Tank is typically made of Aluminum and located Near the Injector. When the engine is running, coolant flows through the Cooling tank and around the Diesel Exhaust Fluid Injector, which helps to dissipate heat.
Attributes: • Improves engine performance by maintaining proper injector temperature. • Withstands high temperatures without degrading or losing its strength.
Applications: A Diesel Exhaust Fluid Injector Cooling Tank is used in storing the Coolant to prevent overheating of the Injector, mostly used in Cat 926, 926M, 930, 930M, 938, and 938M Wheel Loader, 930M CP12, CP14, CP16, CP56B, CP68B, CP74B, CS12, CS13, CS14, CS16, CS17, CS19, CS56B, CS66B, CS68B, CS74B, CS76B, CS78B, and CW16 Compactor.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 122
Overall Length (in): 4.81
Overall Height (mm): 100
Overall Height (in): 3.94
Overall Width (mm): 98
Overall Width (in): 3.86
Weight (kg): 0.1
Weight (lb): 0.23
Material: Aluminium,Alloy Steel,Alloy Aluminum
Units of MeasureUSMetric
Overall Length (mm): 122
Overall Length (in): 4.81
Overall Height (mm): 100
View More
Compatible Models
Compatible Models
Soil Compactor
CS74BCP74BCS78BCS76B
Wheel Loader
938M
View More
Soil Compactor
CS74BCP74BCS78BCS76B
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Diesel Exhaust Fluid Injector Cooling Tank is used in the Selective Catalytic Reduction unit. The Cooling Tank is typically made of Aluminum and located Near the Injector. When the engine is running, coolant flows through the Cooling tank and around the Diesel Exhaust Fluid Injector, which helps to dissipate heat.
Attributes: • Improves engine performance by maintaining proper injector temperature. • Withstands high temperatures without degrading or losing its strength.
Applications: A Diesel Exhaust Fluid Injector Cooling Tank is used in storing the Coolant to prevent overheating of the Injector, mostly used in Cat 926, 926M, 930, 930M, 938, and 938M Wheel Loader, 930M CP12, CP14, CP16, CP56B, CP68B, CP74B, CS12, CS13, CS14, CS16, CS17, CS19, CS56B, CS66B, CS68B, CS74B, CS76B, CS78B, and CW16 Compactor.
View More
Specifications for part number 576-3240
Units of Measure
USMetric
Overall Length (mm): 122
Overall Length (in): 4.81
Overall Height (mm): 100
Overall Height (in): 3.94
Overall Width (mm): 98
Overall Width (in): 3.86
Weight (kg): 0.1
Weight (lb): 0.23
Material: Aluminium,Alloy Steel,Alloy Aluminum
View More
Compatible Models for part number 576-3240
SOIL COMPACTOR
CS74B CP74B CS78B CS76B
WHEEL LOADER
938M
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.