To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates590-3276: 2mm Thick Coolant Tank Support Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates590-3276: 2mm Thick Coolant Tank Support Plate
590-3276: 2mm Thick Coolant Tank Support Plate
Cat® 2mm Thick Steel Coolant Tank Support Plate used in Cooling Lines
Brand: Cat
Product Images
590-3276: 2mm Thick Coolant Tank Support Plate
Cat® 2mm Thick Steel Coolant Tank Support Plate used in Cooling Lines
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Coolant Tank Support Plate is a flat plate used to support the Coolant Tank assembly and the hoses of the Cooling Lines. The plate is typically made of durable material, such as metal, and is designed to hold the cable tie mountings, providing additional support and stability to clamp the hoses. The plate comes in a range of sizes, thicknesses, and other features depending on the requirements.
Attributes: • Provided with 4 mounting holes to fit the fastener of size M8. • Provides a secure base for clamping the hoses. • High strength and wear resistance.
Applications: A Coolant Tank Support Plate is used to secure and support the Coolant Tank and the Cooling Lines, mostly used in Cat 926, 926M, 930, 930M, 938 and 938M Wheel Loader, 930M OEM Applications, CW16 Compactor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Coolant Tank Support Plate is a flat plate used to support the Coolant Tank assembly and the hoses of the Cooling Lines. The plate is typically made of durable material, such as metal, and is designed to hold the cable tie mountings, providing additional support and stability to clamp the hoses. The plate comes in a range of sizes, thicknesses, and other features depending on the requirements.
Attributes: • Provided with 4 mounting holes to fit the fastener of size M8. • Provides a secure base for clamping the hoses. • High strength and wear resistance.
Applications: A Coolant Tank Support Plate is used to secure and support the Coolant Tank and the Cooling Lines, mostly used in Cat 926, 926M, 930, 930M, 938 and 938M Wheel Loader, 930M OEM Applications, CW16 Compactor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.35
Hole Size (mm): 9
Length (in): 4.72
Length (mm): 120
Material: Steel,Carbon Steel
Thickness (in): 0.08
Thickness (mm): 2
Width (in): 2.64
Width (mm): 67
Units of MeasureUSMetric
Hole Size (in): 0.35
Hole Size (mm): 9
Length (in): 4.72
View More
Compatible Models
Compatible Models
Pneumatic Compactor
CW-16
View More
Pneumatic Compactor
CW-16
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Coolant Tank Support Plate is a flat plate used to support the Coolant Tank assembly and the hoses of the Cooling Lines. The plate is typically made of durable material, such as metal, and is designed to hold the cable tie mountings, providing additional support and stability to clamp the hoses. The plate comes in a range of sizes, thicknesses, and other features depending on the requirements.
Attributes: • Provided with 4 mounting holes to fit the fastener of size M8. • Provides a secure base for clamping the hoses. • High strength and wear resistance.
Applications: A Coolant Tank Support Plate is used to secure and support the Coolant Tank and the Cooling Lines, mostly used in Cat 926, 926M, 930, 930M, 938 and 938M Wheel Loader, 930M OEM Applications, CW16 Compactor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 590-3276
Units of Measure
USMetric
Hole Size (in): 0.35
Hole Size (mm): 9
Length (in): 4.72
Length (mm): 120
Material: Steel,Carbon Steel
Thickness (in): 0.08
Thickness (mm): 2
Width (in): 2.64
Width (mm): 67
View More
Compatible Models for part number 590-3276
PNEUMATIC COMPACTOR
CW-16
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.