Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home577-1441: Engine Air Filter
Home577-1441: Engine Air Filter
577-1441: Engine Air Filter

Ultra High Efficiency Engine Air - Primary

Brand: Cat

Product Images
577-1441: Engine Air Filter
577-1441: Engine Air Filter
577-1441: Engine Air Filter
577-1441: Engine Air Filter
577-1441: Engine Air Filter

Ultra High Efficiency Engine Air - Primary

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

It pays to choose genuine Cat® Filters to protect the iron that generates your income.

Cat Ultra High Efficiency Engine Air Filters are designed to meet the need for a greater level of filtration and dirt-holding capacity. Built to meticulous specs, Cat UHE Filters deliver higher initial and overall efficiency for improved engine protection. Featuring a unique filtration surface that extends filter life up to six times that of standard filters, UHE filter elements contribute to greater uptime and longer machine life by reducing the amount of contaminants that reach your engine.

Designed to work specifically with Cat equipment, these air filters are effective in any operating environment, and are strongly recommended when extremely fine dust or soot make up a high percentage of the contaminants in the air. Fine particles immediately cake on the surface, increasing filtration and rapidly providing protection for your vital component systems.

Choosing Cat Engine Filters is good for your equipment, good for the environment and good for your bottom line.

Attributes:
• Lasts up to six times longer than standard filters
• Extremely effective in fine dust soot
• Less restriction and higher air flow allows the engine to breathe better

It pays to choose genuine Cat® Filters to protect the iron that generates your income.

Cat Ultra High Efficiency Engine Air Filters are designed to meet the need for a greater level of filtration and dirt-holding capacity. Built to meticulous specs, Cat UHE Filters deliver higher initial and overall efficiency for improved engine protection. Featuring a unique filtration surface that extends filter life up to six times that of standard filters, UHE filter elements contribute to greater uptime and longer machine life by reducing the amount of contaminants that reach your engine.

Designed to work specifically with Cat equipment, these air filters are effective in any operating environment, and are strongly recommended when extremely fine dust or soot make up a high percentage of the contaminants in the air. Fine particles immediately cake on the surface, increasing filtration and rapidly providing protection for your vital component systems.

Choosing Cat Engine Filters is good for your equipment, good for the environment and good for your bottom line.

Attributes:
• Lasts up to six times longer than standard filters
• Extremely effective in fine dust soot
• Less restriction and higher air flow allows the engine to breathe better

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 217.6
Shape: Non-Round
Type: Primary
Height (mm): 757.3
Material: Polyamide Plastic
Depth (mm): 401.5
Depth (in): 15.807
Media Type: UHE
Height (in): 29.815
Width (in): 8.567
Units of MeasureUSMetric
Width (mm): 217.6
Shape: Non-Round
Type: Primary
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert